La siguiente información está en inglés
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8 r/min to 90 ~ 1600 r/min
76 - 100 of 498 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Permissible Torque (1200 r/min) (lb-in)

Variable Speed Range (r/min)

Add To Cart / Contact Sales
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - 4.5 [60 Hz] 5.3 [50 Hz] - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 7.5 :1 - Parallel Shaft Gearhead - 5.6 [60 Hz] 6.7 [50 Hz] - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - 6.8 [60 Hz] 8 [50 Hz] - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - 11.5 [50 Hz] 9.7 [60 Hz] - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - 11.5 [60 Hz] 13.2 [50 Hz] - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - 13.2 [60 Hz] 15.9 [50 Hz] - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 25 :1 - Parallel Shaft Gearhead - 16.8 [60 Hz] 20 [50 Hz] - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 30 :1 - Parallel Shaft Gearhead - 20 [60 Hz] 23 [50 Hz] - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 36 :1 - Parallel Shaft Gearhead - 24 [60 Hz] 29 [50 Hz] - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 50 :1 - Parallel Shaft Gearhead - 30 [60 Hz] 36 [50 Hz] - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - 37 [60 Hz] 44 [50 Hz] - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 75 :1 - Parallel Shaft Gearhead - 44 - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - 44 - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 100 :1 - Parallel Shaft Gearhead - 44 - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - 44 - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 150 :1 - Parallel Shaft Gearhead - 44 - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - 44 - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] Add To Cart
Request Quote
- AC Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - 4.3 - 30 ~ 533 Add To Cart
Request Quote
- AC Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 5.1 - 25 ~ 444 Add To Cart
Request Quote
- AC Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - 7.1 - 18 ~ 320 Add To Cart
Request Quote
- AC Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - 8.5 - 15 ~ 266 Add To Cart
Request Quote
- AC Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 10.6 - 12 ~ 213 Add To Cart
Request Quote
- AC Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - 13.2 - 10 ~ 177 Add To Cart
Request Quote
- AC Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 17.7 - 7.2 ~ 128 Add To Cart
Request Quote
- AC Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - 21 - 6 ~ 106 Add To Cart
Request Quote
76 - 100 of 498 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved