Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
VHI560S-180 | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
VHI560ST-180 | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
VHI590A-180U | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 350 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
VHI590AT-180U | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 350 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
VHI590C-180E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 350 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] |
Add To Cart
Request Quote |
VHI590CT-180E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 350 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] |
Add To Cart
Request Quote |
VHI590S-180 | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 350 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
VHI590ST-180 | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 350 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
VHI206A-300U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 53 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |
VHI206C-300E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 53 | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] |
Add To Cart
Request Quote |
VHI315A-300U | - Induction Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |
VHI315C-300E | - Induction Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] |
Add To Cart
Request Quote |
VHI425A-300U | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |
VHI425AT-300U | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |
VHI425C-300E | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] |
Add To Cart
Request Quote |
VHI425CT-300E | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] |
Add To Cart
Request Quote |
VHI425S-300 | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |
VHI425ST-300 | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |
VHI540A-300U | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |
VHI540AT-300U | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |
VHI540C-300E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] |
Add To Cart
Request Quote |
VHI540CT-300E | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] |
Add To Cart
Request Quote |
VHI540S-300 | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |
VHI540ST-300 | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |
VHI560A-300U | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |