Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EACM4E25ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E30ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E05ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E10ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E15ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E20ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E25ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E30ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E05ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E10ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E15ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E20ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E25ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4E30ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~30.86 lb ~14 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE05ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE10ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE15ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE20ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE25ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE30ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE05ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE10ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE15ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE20ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE25ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |