Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EACM4RD10ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RE10ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RE10ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RE10ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~27.56 lb ~12.5 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RE10ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~27.56 lb ~12.5 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WD10ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WD10ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WD10ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WD10ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE10ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE10ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE10ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4WE10ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~31.47 lb ~140 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWD10ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWD10ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWD10ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWD10ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWE10ARAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWE10ARAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWE10ARMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~25.35 lb ~11.5 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM4RWE10ARMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~25.35 lb ~11.5 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM6D10ARAK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM6D10ARAC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM6D10ARMK | Power Input - DC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~33.07 lb ~15 kg | Request Quote | CAD - |
Add To Cart
Request Quote |
EACM6D10ARMC | Power Input - AC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~44.96 lb ~200 N | Push Force - 89.92 lb 400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~33.07 lb ~15 kg | Request Quote | CAD - |
Add To Cart
Request Quote |