The MBD Series fan kit consists of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as mounting brackets and finger guards or filter. Bolts and nuts to secure mounting brackets are also supplied.
Item # |
Impeller Diameter* |
Power Supply* |
Current (A) |
Function |
Max. Air Flow* |
Max. Static Pressure* |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
T-MBD10-24S-FA | Impeller Diameter* - 3.94 in.100 mm | Power Supply* - 24 VDC | Current (A) - 1 | Function - Pulse Sensor | Max. Air Flow* - 68.8 CFM 1.95 m3/min | Max. Static Pressure* - 1.18 inH2O 294 Pa | Request Quote |
List Price
- $126.00 |
Add To Cart
Request Quote |
T-MBD10-24S-GA | Impeller Diameter* - 3.94 in.100 mm | Power Supply* - 24 VDC | Current (A) - 1 | Function - Pulse Sensor | Max. Air Flow* - 68.8 CFM 1.95 m3/min | Max. Static Pressure* - 1.18 inH2O 294 Pa | Request Quote |
List Price
- $117.00 |
Add To Cart
Request Quote |
T-MBD10-48S-FA | Impeller Diameter* - 3.94 in.100 mm | Power Supply* - 48 VDC | Current (A) - 0.70 | Function - Pulse Sensor | Max. Air Flow* - 68.8 CFM 1.95 m3/min | Max. Static Pressure* - 1.18 inH2O 294 Pa | Request Quote |
List Price
- $130.00 |
Add To Cart
Request Quote |
T-MBD10-48S-GA | Impeller Diameter* - 3.94 in.100 mm | Power Supply* - 48 VDC | Current (A) - 0.70 | Function - Pulse Sensor | Max. Air Flow* - 68.8 CFM 1.95 m3/min | Max. Static Pressure* - 1.18 inH2O 294 Pa | Request Quote |
List Price
- $121.00 |
Add To Cart
Request Quote |
T-MBD8-24S-FA | Impeller Diameter* - 3.15 in.80 mm | Power Supply* - 24 VDC | Current (A) - 0.70 | Function - Pulse Sensor | Max. Air Flow* - 51.2 CFM 1.45 m3/min | Max. Static Pressure* - 0.786 inH2O 196 Pa | Request Quote |
List Price
- $115.00 |
Add To Cart
Request Quote |
T-MBD8-24S-GA | Impeller Diameter* - 3.15 in.80 mm | Power Supply* - 24 VDC | Current (A) - 0.70 | Function - Pulse Sensor | Max. Air Flow* - 51.2 CFM 1.45 m3/min | Max. Static Pressure* - 0.786 inH2O 196 Pa | Request Quote |
List Price
- $107.00 |
Add To Cart
Request Quote |
T-MBD8-48S-FA | Impeller Diameter* - 3.15 in.80 mm | Power Supply* - 48 VDC | Current (A) - 0.50 | Function - Pulse Sensor | Max. Air Flow* - 51.2 CFM 1.45 m3/min | Max. Static Pressure* - 0.786 inH2O 196 Pa | Request Quote |
List Price
- $119.00 |
Add To Cart
Request Quote |
T-MBD8-48S-GA | Impeller Diameter* - 3.15 in.80 mm | Power Supply* - 48 VDC | Current (A) - 0.50 | Function - Pulse Sensor | Max. Air Flow* - 51.2 CFM 1.45 m3/min | Max. Static Pressure* - 0.786 inH2O 196 Pa | Request Quote |
List Price
- $111.00 |
Add To Cart
Request Quote |