Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Item # |
Item Name |
Web Price |
Lead Time |
Add To Cart / Contact Sales |
---|---|---|---|---|
CC03AST | - Motor Cable for IP65 Rated Motor 9.8 ft (3m) | Request Quote | Lead Time - | Request Quote |
CC03AXU | - Extension Cable (9.8 ft. [3 m]) | Request Quote | Lead Time - | Request Quote |
CC03BLF | - Cable Set 9.8 ft. (3m) | Request Quote | Lead Time - | Request Quote |
CC03FBL | - Extension Cable (9.8 ft. [3 m]) | Request Quote | Lead Time - | Request Quote |
CC03FBLR | - Flexible Extension Cable (9.8 ft. [3 m]) | Request Quote | Lead Time - | Request Quote |
CC03PKT | - Motor Cable (with protective earth wire) (9.8 ft. [3m]) | Request Quote | Lead Time - | Request Quote |
CC03SAR | - Flexible Cable (AS & ASC Series) (9.8 ft. [3 m]) | Request Quote | Lead Time - | Request Quote |
CC03SAR2 | - Flexible Motor Cable for IP65 Rated Motor 9.8 ft (3m) | Request Quote | Lead Time - | Request Quote |
CC03SARM2 | - Flexible Cable (AS & ASC Series) (9.8 ft. [3 m]) | Request Quote | Lead Time - | Request Quote |
CC03SBF | - Extension Cable (9.8 ft. [3 m]) | Request Quote | Lead Time - {Contact your local sales office for product lead-times, available to ship dates and shipping methods.} | Request Quote |
CC03SBR | - Flexible Extension Cable (9.8 ft. [3 m]) | Request Quote | Lead Time - {Contact your local sales office for product lead-times, available to ship dates and shipping methods.} | Request Quote |
CC03SS052 | - Extension Cable (9.8 ft. [3 m]) | Request Quote | Lead Time - | Request Quote |
CC040HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 4 m | Request Quote | Lead Time - | Request Quote |
CC040HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 4 m | Request Quote | Lead Time - | Request Quote |
CC04SS052 | - Extension Cable (13.2 ft. [4 m]) | Request Quote | Lead Time - | Request Quote |
CC050ES-2 | - Motor Cable (5m) | Request Quote | Lead Time - | Request Quote |
CC050ES-3 | - Motor Cable (5m) | Request Quote | Lead Time - | Request Quote |
CC050ESR-2 | - Flexible Motor Cable (5m) | Request Quote | Lead Time - | Request Quote |
CC050ESR-3 | - Flexible Motor Cable (5m) | Request Quote | Lead Time - | Request Quote |
CC050HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 5 m | Request Quote | Lead Time - | Request Quote |
CC050HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 5 m | Request Quote | Lead Time - | Request Quote |
CC05AC04 | - Connection Cable (16.4 ft. [5 m]) | Request Quote | Lead Time - | Request Quote |
CC05AC33P | - Extension Cable (3 Conductors) (16.4 ft. [5m]) | Request Quote | Lead Time - | Request Quote |
CC05AIP | - Extension Cable (AS & ASC Series) (16.4 ft. [5 m]) | Request Quote | Lead Time - | Request Quote |
CC05AIPM | - Extension Cable (AS & ASC Series) (16.4 ft. [5 m]) | Request Quote | Lead Time - | Request Quote |