This category has 1,159 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
2RK6GN-CWE / 2GN7.5KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.6 [50 Hz] 2.2 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
2RK6GN-CWTE / 2GN7.5KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.6 [50 Hz] 2.2 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
3RK15GN-AWU / 3GN7.5KA | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 5.6 | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
3RK15GN-CWE / 3GN7.5KA | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 6.7 [50 Hz] 5.6 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4RK25GN-AWTU / 4GN7.5KA | - Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 8.8 | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
4RK25GN-AWU / 4GN7.5KA | - Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 8.8 | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
4RK25GN-CWE / 4GN7.5KA | - Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 10.6 [50 Hz] 8.8 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4RK25GN-CWTE / 4GN7.5KA | - Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 10.6 [50 Hz] 8.8 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5RK40GN-AWTU / 5GN7.5KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 14.1 | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
5RK40GN-AWU / 5GN7.5KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 14.1 | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
5RK40GN-CWE / 5GN7.5KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 16.8 [50 Hz] 14.1 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5RK40GN-CWTE / 5GN7.5KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 16.8 [50 Hz] 14.1 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5RK60GU-AWTU / 5GU7.5KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 22 | Rated Speed (rpm) - 240 | $335.00 |
Add To Cart
Request Quote |
5RK60GU-AWU / 5GU7.5KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 22 | Rated Speed (rpm) - 240 | $297.00 |
Add To Cart
Request Quote |
5RK60GU-CWE / 5GU7.5KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 26 [50 Hz] 22 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $303.00 |
Add To Cart
Request Quote |
5RK60GU-CWTE / 5GU7.5KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 26 [50 Hz] 22 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $340.00 |
Add To Cart
Request Quote |
5RK90GU-AWTU / 5GU7.5KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 31 | Rated Speed (rpm) - 240 | $360.00 |
Add To Cart
Request Quote |
5RK90GU-AWU / 5GU7.5KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 31 | Rated Speed (rpm) - 240 | $321.00 |
Add To Cart
Request Quote |
5RK90GU-CWE / 5GU7.5KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 38 [50 Hz] 32 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $328.00 |
Add To Cart
Request Quote |
5RK90GU-CWTE / 5GU7.5KA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 38 [50 Hz] 32 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $366.00 |
Add To Cart
Request Quote |
5RK40GN-AWTU / 5GN7.5RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 12.3 | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
5RK40GN-AWU / 5GN7.5RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 12.3 | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
5RK40GN-CWE / 5GN7.5RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 14 [50 Hz] 11.5 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5RK40GN-CWTE / 5GN7.5RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 14 [50 Hz] 11.5 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5RK60GU-AWTU / 5GU7.5RAA | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Rated Torque (lb-in) - 18.5 | Rated Speed (rpm) - 240 | $366.00 |
Add To Cart
Request Quote |