Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
AXH Series Brushless Speed Control Systems
Legacy / Discontinued Products
Compact, brushless speed control motor and board-level driver packages provide space savings, high power output, and cable protected leads with a connector for fast, convenient connection.
- DC input
- Frame sizes from 1.65 in to 3.54 in
- Output power from 1/50 HP (15 W) to 1/8 HP (100 W)
- Rated torque from 0.4 lb-in to 260 lb-in
- Variable speed ranges from 0.5 ~ 12.5 r/min to 100 ~ 3000 r/min
1 2
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AXH450KC-A | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - | Rated Torque (lb-in) - 1.80 | Variable Speed Range (r/min) - 100 ~ 3000 | Permissible Load Inertia - 18.10 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-10 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 10 :1 | Rated Torque (lb-in) - 31 | Variable Speed Range (r/min) - 10 ~ 250 | Permissible Load Inertia - 547 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-100 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 1 ~ 25 | Permissible Load Inertia - 13675 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-15 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 47 | Variable Speed Range (r/min) - 6.7 ~ 167 | Permissible Load Inertia - 1230 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-20 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 20 :1 | Rated Torque (lb-in) - 63 | Variable Speed Range (r/min) - 5 ~ 125 | Permissible Load Inertia - 2188 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-200 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 0.5 ~ 12.5 | Permissible Load Inertia - 13675 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-30 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 91 | Variable Speed Range (r/min) - 3.3 ~ 83 | Permissible Load Inertia - 4923 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-5 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - 15.90 | Variable Speed Range (r/min) - 20 ~ 500 | Permissible Load Inertia - 137 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-50 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 152 | Variable Speed Range (r/min) - 2 ~ 50 | Permissible Load Inertia - 13675 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-A | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - | Rated Torque (lb-in) - 3.50 | Variable Speed Range (r/min) - 100 ~ 3000 | Permissible Load Inertia - 31 oz-in2 | Request Quote | List Price - | Request Quote |
1 2