Compact, brushless speed control motor and board-level driver packages provide space savings, high power output, and cable protected leads with a connector for fast, convenient connection.
  • DC input
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/50 HP (15 W) to 1/8 HP (100 W)
  • Rated torque from 0.4 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 12.5 r/min to 100 ~ 3000 r/min
26 - 35 of 35 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Rated Torque (lb-in)

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

List Price

Add To Cart / Contact Sales
- Brushless Speed Control System - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - 15 :1 - 47 - 6.7 ~ 167 - 1230 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - 20 :1 - 63 - 5 ~ 125 - 2188 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - 30 :1 - 91 - 3.3 ~ 83 - 4923 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - 50 :1 - 152 - 2 ~ 50 - 13675 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - 100 :1 - 260 - 1 ~ 25 - 13675 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - 200 :1 - 260 - 0.5 ~ 12.5 - 13675 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 1.65 in. sq. - 15 W (1/50 HP) - 24 VDC - - 0.40 - 100 ~ 3000 - 2.70 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - 24 VDC - - 1.1 - 100 ~ 3000 - 9.80 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 50 W (1/15 HP) - 24 VDC - - 1.80 - 100 ~ 3000 - 18.10 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - - 3.50 - 100 ~ 3000 - 31 oz-in2 Request Quote - Add To Cart
Request Quote
26 - 35 of 35 | Results Per Page | View | Unit of Measure
1 2 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved