Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AXH230KC-10 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 10 :1 | Rated Torque (lb-in) - 9.70 | Variable Speed Range (r/min) - 10 ~ 250 | Permissible Load Inertia - 34 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH230KC-20 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 20 :1 | Rated Torque (lb-in) - 19.40 | Variable Speed Range (r/min) - 5 ~ 125 | Permissible Load Inertia - 136 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH450KC-20 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 20 :1 | Rated Torque (lb-in) - 31 | Variable Speed Range (r/min) - 5 ~ 125 | Permissible Load Inertia - 480 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH5100KC-10 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 10 :1 | Rated Torque (lb-in) - 31 | Variable Speed Range (r/min) - 10 ~ 250 | Permissible Load Inertia - 547 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH5100KC-20 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 20 :1 | Rated Torque (lb-in) - 63 | Variable Speed Range (r/min) - 5 ~ 125 | Permissible Load Inertia - 2188 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH5100KC-30 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 91 | Variable Speed Range (r/min) - 3.3 ~ 83 | Permissible Load Inertia - 4923 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH5100KC-50 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 152 | Variable Speed Range (r/min) - 2 ~ 50 | Permissible Load Inertia - 13675 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH5100KC-100 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 1 ~ 25 | Permissible Load Inertia - 13675 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH5100KC-200 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 0.5 ~ 12.5 | Permissible Load Inertia - 13675 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH5100KC-A | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - | Rated Torque (lb-in) - 3.50 | Variable Speed Range (r/min) - 100 ~ 3000 | Permissible Load Inertia - 31 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |