Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AXH230KC-50 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 46 | Variable Speed Range (r/min) - 2 ~ 50 | Permissible Load Inertia - 850 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH450KC-50 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 76 | Variable Speed Range (r/min) - 2 ~ 50 | Permissible Load Inertia - 3000 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH5100KC-50 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 152 | Variable Speed Range (r/min) - 2 ~ 50 | Permissible Load Inertia - 13675 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH015K-100 | - Brushless Speed Control System | Motor Frame Size - 1.65 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 17.70 | Variable Speed Range (r/min) - 1 ~ 30 | Permissible Load Inertia - 240 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH230KC-100 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 53 | Variable Speed Range (r/min) - 1 ~ 25 | Permissible Load Inertia - 850 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH450KC-100 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 141 | Variable Speed Range (r/min) - 1 ~ 25 | Permissible Load Inertia - 3000 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH5100KC-100 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 1 ~ 25 | Permissible Load Inertia - 13675 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH230KC-200 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - 53 | Variable Speed Range (r/min) - 0.5 ~ 12.5 | Permissible Load Inertia - 850 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH450KC-200 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - 141 | Variable Speed Range (r/min) - 0.5 ~ 12.5 | Permissible Load Inertia - 3000 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
AXH5100KC-200 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 0.5 ~ 12.5 | Permissible Load Inertia - 13675 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |