Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BHF62AT-30RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AMT-30RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-30RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-30RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-30RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CMT-30RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AT-30RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AMT-30RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-30RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-30RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-30RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-30 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-30 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AMT-30 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AT-30 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CMT-30 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-30 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-3 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 33.33 ~ 800 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-3 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 33.33 ~ 800 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CMT-3 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 33.33 ~ 800 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AT-3 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 33.33 ~ 800 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AMT-3 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 33.33 ~ 800 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-3 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 33.33 ~ 800 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-50 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 2 ~ 48 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-100 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 1 ~ 24 | Request Quote | List Price - |
Add To Cart
Request Quote |