Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BHF62CMT-100RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 480 lb-in [100 ~ 1500 r/min] 54.5 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 1 ~ 24 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-100RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 480 lb-in [100 ~ 1500 r/min] 54.5 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 1 ~ 24 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AMT-5 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-5 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-5 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-5 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CMT-5 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AT-5 | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AMT-180RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AT-180RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CMT-180RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-180RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CMT-180RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-180RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-180RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AT-180RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AMT-180RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-180RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-180RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-180RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-9RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 73 lb-in [100 ~ 1500 r/min] 8.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 11.11 ~ 266.67 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-9RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 73 lb-in [100 ~ 1500 r/min] 8.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 11.11 ~ 266.67 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AMT-9RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 73 lb-in [100 ~ 1500 r/min] 8.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 11.11 ~ 266.67 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-9RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 73 lb-in [100 ~ 1500 r/min] 8.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 11.11 ~ 266.67 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CMT-9RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 73 lb-in [100 ~ 1500 r/min] 8.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 11.11 ~ 266.67 | Request Quote | List Price - |
Add To Cart
Request Quote |