This category has 2,016 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S35N5-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 115.05 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N5-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 115.05 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N7-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 159.3 lb-in 18 N·m | Rated Speed (rpm) - 240 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N7-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 159.3 lb-in 18 N·m | Rated Speed (rpm) - 240 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N10-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 221.25 lb-in 25 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N10-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 221.25 lb-in 25 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N12-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 283.2 lb-in 32 N·m | Rated Speed (rpm) - 144 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N12-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 283.2 lb-in 32 N·m | Rated Speed (rpm) - 144 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N15-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 336.3 lb-in 38 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N15-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 336.3 lb-in 38 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N20-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 451.35 lb-in 50.99 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N20-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 451.35 lb-in 50.99 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N25-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 558.435 lb-in 63.09 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N25-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 558.435 lb-in 63.09 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N30-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 672.6 lb-in 75.99 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N30-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 672.6 lb-in 75.99 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N40-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 893.85 lb-in 100.99 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N40-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 893.85 lb-in 100.99 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N50-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1123.95 lb-in 126.98 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N50-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1123.95 lb-in 126.98 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N60-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1354.05 lb-in 152.98 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N60-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1354.05 lb-in 152.98 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S45N80-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 3/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 1708.05 lb-in 192.98 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S45N80-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 3/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 1708.05 lb-in 192.98 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S45N100-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 3/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 2132.85 lb-in 240.97 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |