This category has 2,016 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S30N007-BML5S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 123 lb-in 13.9 N·m | Rated Speed (rpm) - 227 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N010-BML5S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 168 lb-in 19 N·m | Rated Speed (rpm) - 170 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N012-BML5S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 212 lb-in 24 N·m | Rated Speed (rpm) - 136 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N015-BML5S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 238 lb-in 26.9 N·m | Rated Speed (rpm) - 113 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N020-BML5S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 327 lb-in 36.9 N·m | Rated Speed (rpm) - 85 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N025-BML5S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 407 lb-in 46 N·m | Rated Speed (rpm) - 68 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N030-BML5S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 486 lb-in 54.9 N·m | Rated Speed (rpm) - 57 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N040-BML5S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 654 lb-in 73.9 N·m | Rated Speed (rpm) - 42 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N050-BML5S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 814 lb-in 92 N·m | Rated Speed (rpm) - 34 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N060-BML5S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 982 lb-in 111 N·m | Rated Speed (rpm) - 28 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S35N080-BML5S | Frame Size - 8.74 in222 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1239 lb-in 140 N·m | Rated Speed (rpm) - 21 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S35N100-BML5S | Frame Size - 8.74 in222 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1548 lb-in 174.9 N·m | Rated Speed (rpm) - 17 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S35N120-BML5S | Frame Size - 8.74 in222 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1867 lb-in 210.9 N·m | Rated Speed (rpm) - 14 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S35N160-BML5S | Frame Size - 8.74 in222 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 10.60 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S35N200-BML5S | Frame Size - 8.74 in222 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 8.50 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S35N240-BML5S | Frame Size - 8.74 in222 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 7 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N005-BML6S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 81 lb-in 9.2 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N007-BML6S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 123 lb-in 13.9 N·m | Rated Speed (rpm) - 227 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N010-BML6S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 168 lb-in 19 N·m | Rated Speed (rpm) - 170 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N012-BML6S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 212 lb-in 24 N·m | Rated Speed (rpm) - 136 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N015-BML6S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 238 lb-in 26.9 N·m | Rated Speed (rpm) - 113 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N020-BML6S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 327 lb-in 36.9 N·m | Rated Speed (rpm) - 85 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N025-BML6S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 407 lb-in 46 N·m | Rated Speed (rpm) - 68 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N030-BML6S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 486 lb-in 54.9 N·m | Rated Speed (rpm) - 57 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N040-BML6S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 654 lb-in 73.9 N·m | Rated Speed (rpm) - 42 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |