This category has 2,016 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S35N20-MV6AWB2 | Frame Size - 5.35 in135.89 mm | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 620 lb-in 70.05 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N20-MV6AWB4 | Frame Size - 5.35 in135.89 mm | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 620 lb-in 70.05 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N20-MV6AWN | Frame Size - 5.35 in135.89 mm | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 620 lb-in 70.05 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N240-BML1S | Frame Size - 8.74 in222 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 7 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S35N240-BML5S | Frame Size - 8.74 in222 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 7 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S35N240-BML6S | Frame Size - 8.74 in222 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 7 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S35N240-MF4AEB2 | Frame Size - 8.74 in222 mm | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 7 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N240-MF4AEB4 | Frame Size - 8.74 in222 mm | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 7 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N240-MF4AEN | Frame Size - 8.74 in222 mm | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 7 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N25-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 558.435 lb-in 63.09 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N25-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 558.435 lb-in 63.09 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N25-MF5AWN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 558.435 lb-in 63.09 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N25-MV6AWB2 | Frame Size - 5.35 in135.89 mm | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 761 lb-in 85.98 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N25-MV6AWB4 | Frame Size - 5.35 in135.89 mm | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 761 lb-in 85.98 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N25-MV6AWN | Frame Size - 5.35 in135.89 mm | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 761 lb-in 85.98 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N30-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 672.6 lb-in 75.99 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N30-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 672.6 lb-in 75.99 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N30-MF5AWN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 672.6 lb-in 75.99 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N30-MV6AWB2 | Frame Size - 5.35 in135.89 mm | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 921 lb-in 104.06 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N30-MV6AWB4 | Frame Size - 5.35 in135.89 mm | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 921 lb-in 104.06 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N30-MV6AWN | Frame Size - 5.35 in135.89 mm | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 921 lb-in 104.06 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N40-MF5AWB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 893.85 lb-in 100.99 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N40-MF5AWB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 893.85 lb-in 100.99 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N40-MF5AWN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 893.85 lb-in 100.99 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S35N40-MV6AWB2 | Frame Size - 5.35 in135.89 mm | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1221 lb-in 137.95 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |