This category has 2,016 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32T5-MV6AWB4 | Frame Size - 8.07 in204.98 mm | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 159 lb-in 17.96 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3K32N5-MV8AWN | Frame Size - 7.79 in197.87 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 336 lb-in 37.96 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3K32S5-WV8AWN | Frame Size - 7.79 in197.87 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 336 lb-in 37.96 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3L32N5-MV8AWN | Frame Size - 7.80 in198.12 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 336 lb-in 37.96 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L32S5-WV8AWN | Frame Size - 7.80 in198.12 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 336 lb-in 37.96 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
F3S45N5-MV8AWN | Frame Size - 6.85 in173.99 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 301 lb-in 34.01 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S45S5-WV8AWN | Frame Size - 6.85 in173.99 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 301 lb-in 34.01 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
H2L40L5-MV8AWN | Frame Size - 9.55 in242.57 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 319 lb-in 36.04 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
H2L40R5-MV8AWN | Frame Size - 9.55 in242.57 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 319 lb-in 36.04 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
H2L40T5-MV8AWN | Frame Size - 9.55 in242.57 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 319 lb-in 36.04 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
H2L40B5-WV8AWN | Frame Size - 9.55 in242.57 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 319 lb-in 36.04 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
H2L40H5-WV8AWN | Frame Size - 9.55 in242.57 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 319 lb-in 36.04 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
H2L40M5-WV8AWN | Frame Size - 9.55 in242.57 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 319 lb-in 36.04 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3K32N5-MV8AWB2 | Frame Size - 7.79 in197.87 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 336 lb-in 37.96 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3K32N5-MV8AWB4 | Frame Size - 7.79 in197.87 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 336 lb-in 37.96 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L32N5-MV8AWB2 | Frame Size - 7.80 in198.12 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 336 lb-in 37.96 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L32N5-MV8AWB4 | Frame Size - 7.80 in198.12 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 336 lb-in 37.96 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S45N5-MV8AWB2 | Frame Size - 6.85 in173.99 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 301 lb-in 34.01 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S45N5-MV8AWB4 | Frame Size - 6.85 in173.99 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 301 lb-in 34.01 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
H2L40L5-MV8AWB2 | Frame Size - 9.55 in242.57 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 319 lb-in 36.04 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
H2L40R5-MV8AWB2 | Frame Size - 9.55 in242.57 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 319 lb-in 36.04 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
H2L40T5-MV8AWB2 | Frame Size - 9.55 in242.57 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 319 lb-in 36.04 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
H2L40L5-MV8AWB4 | Frame Size - 9.55 in242.57 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 319 lb-in 36.04 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
H2L40R5-MV8AWB4 | Frame Size - 9.55 in242.57 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 319 lb-in 36.04 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
H2L40T5-MV8AWB4 | Frame Size - 9.55 in242.57 mm | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 319 lb-in 36.04 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |