This category has 2,016 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L28N5-MF5AWB2 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 123.9 lb-in 14 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N5-MF5AWB4 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 123.9 lb-in 14 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N10-MF5AWB2 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 247.8 lb-in 28 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N10-MF5AWB4 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 247.8 lb-in 28 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N15-MF5AWB2 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 371.7 lb-in 41.99 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N15-MF5AWB4 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 371.7 lb-in 41.99 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N20-MF5AWB2 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 486.75 lb-in 54.99 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N20-MF5AWB4 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 486.75 lb-in 54.99 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N25-MF5AWB2 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 610.65 lb-in 68.99 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N25-MF5AWB4 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 610.65 lb-in 68.99 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N5-MF5AWN | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 123.9 lb-in 14 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N10-MF5AWN | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 247.8 lb-in 28 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N15-MF5AWN | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 371.7 lb-in 41.99 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N20-MF5AWN | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 486.75 lb-in 54.99 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28N25-MF5AWN | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 610.65 lb-in 68.99 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L28S5-WF5AWV2 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 123.9 lb-in 14 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3L28S5-WF5AWV4 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 123.9 lb-in 14 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3L28S10-WF5AWV2 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 247.8 lb-in 28 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3L28S10-WF5AWV4 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 247.8 lb-in 28 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3L28S15-WF5AWV2 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 371.7 lb-in 41.99 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3L28S15-WF5AWV4 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 371.7 lb-in 41.99 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3L28S20-WF5AWV2 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 486.75 lb-in 54.99 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3L28S20-WF5AWV4 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 486.75 lb-in 54.99 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3L28S25-WF5AWV2 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 610.65 lb-in 68.99 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3L28S25-WF5AWV4 | Frame Size - 6.89 in175.01 mm | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Electromagnetic Brake - Equipped | Rated Torque - 610.65 lb-in 68.99 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |