List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BX230AM-5FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6 ~ 600 | List Price - |
Add To Cart
Request Quote |
BX230C-5FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6 ~ 600 | List Price - |
Add To Cart
Request Quote |
BX230CM-5FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6 ~ 600 | List Price - |
Add To Cart
Request Quote |
BX230A-5FR / OPX-1A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 |
List Price
- $1,116.00 |
Add To Cart
Request Quote |
BX230AM-5FR / OPX-1A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 |
List Price
- $1,295.00 |
Add To Cart
Request Quote |
BX230C-5FR / OPX-1A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 |
List Price
- $1,140.00 |
Add To Cart
Request Quote |
BX230CM-5FR / OPX-1A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 |
List Price
- $1,319.00 |
Add To Cart
Request Quote |
BX230A-5S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6 ~ 600 | List Price - |
Add To Cart
Request Quote |
BX230AM-5S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6 ~ 600 | List Price - |
Add To Cart
Request Quote |
BX230C-5S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6 ~ 600 | List Price - |
Add To Cart
Request Quote |
BX230CM-5S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6 ~ 600 | List Price - |
Add To Cart
Request Quote |
BX230A-5S / OPX-1A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 |
List Price
- $1,058.00 |
Add To Cart
Request Quote |
BX230AM-5S / OPX-1A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 |
List Price
- $1,237.00 |
Add To Cart
Request Quote |
BX230C-5S / OPX-1A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 |
List Price
- $1,082.00 |
Add To Cart
Request Quote |
BX230CM-5S / OPX-1A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 |
List Price
- $1,261.00 |
Add To Cart
Request Quote |
BX6200A-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX6200AM-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX6200C-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX6200CM-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX6200A-A / OPX-1A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $970.00 |
Add To Cart
Request Quote |
BX6200AM-A / OPX-1A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $1,173.00 |
Add To Cart
Request Quote |
BX6200C-A / OPX-1A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $990.00 |
Add To Cart
Request Quote |
BX6200CM-A / OPX-1A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $1,193.00 |
Add To Cart
Request Quote |
BX230A-10FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3 ~ 300 | List Price - |
Add To Cart
Request Quote |
BX230AM-10FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3 ~ 300 | List Price - |
Add To Cart
Request Quote |