La siguiente información está en inglés
The BX Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.88 lb-in to 970 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
  • Hollow shaft flat gearhead models available
26 - 50 of 592 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

List Price

Add To Cart / Contact Sales
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in0.20 N·m - Equipped - 3 ~ 3000 -
$1,171.00
Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - Not Equipped - 3 ~ 3000 -
$977.00
Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - Equipped - 3 ~ 3000 -
$1,204.00
Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - Not Equipped - 3 ~ 3000 -
$999.00
Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - Equipped - 3 ~ 3000 -
$1,226.00
Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 14 mm - 5.80 lb-in0.65 N·m - Not Equipped - 3 ~ 3000 -
$970.00
Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 14 mm - 5.80 lb-in0.65 N·m - Equipped - 3 ~ 3000 -
$1,173.00
Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 14 mm - 5.80 lb-in0.65 N·m - Not Equipped - 3 ~ 3000 -
$990.00
Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 14 mm - 5.80 lb-in0.65 N·m - Equipped - 3 ~ 3000 -
$1,193.00
Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 14 mm - 11.5 lb-in1.3 N·m - Not Equipped - 3 ~ 3000 -
$1,143.00
Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 14 mm - 11.5 lb-in1.3 N·m - Equipped - 3 ~ 3000 -
$1,346.00
Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 3.5 lb-in0.4 N·m - Not Equipped - 6 ~ 600 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 7.5 lb-in0.85 N·m - Not Equipped - 3 ~ 300 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - 11.5 lb-in1.3 N·m - Not Equipped - 2 ~ 200 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - 15 lb-in1.7 N·m - Not Equipped - 1.5 ~ 150 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - 23 lb-in2.6 N·m - Not Equipped - 1 ~ 100 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - 38 lb-in4.3 N·m - Not Equipped - 0.6 ~ 60 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - 75 lb-in8.5 N·m - Not Equipped - 0.3 ~ 30 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - 150 lb-in17 N·m - Not Equipped - 0.15 ~ 15 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 3.90 lb-in0.45 N·m - Not Equipped - 6 ~ 600 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - 10 mm - 7.9 lb-in0.9 N·m - Not Equipped - 3 ~ 300 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - 12.3 lb-in1.4 N·m - Not Equipped - 2 ~ 200 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - 10 mm - 15.9 lb-in1.8 N·m - Not Equipped - 1.5 ~ 150 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - 23 lb-in2.6 N·m - Not Equipped - 1 ~ 100 - Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - 38 lb-in4.3 N·m - Not Equipped - 0.6 ~ 60 - Add To Cart
Request Quote
26 - 50 of 592 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved