---|---|---|---|---|---|---|---|---|---|
BXS5120CM-15FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-30S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 46 lb-in5.2 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460AM-30S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 46 lb-in5.2 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460C-30S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 46 lb-in5.2 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-30S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 46 lb-in5.2 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120A-15S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120AM-15S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120C-15S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120CM-15S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200A-10FR | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200AM-10FR | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200C-10FR | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200CM-10FR | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6400C-5FR | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6400CM-5FR | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200A-10S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200AM-10S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200C-10S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200CM-10S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6400C-5S | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6400CM-5S | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230A-100S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230A-200S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230AM-100S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230AM-200S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |