Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
BXS230C-A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque - 0.89 lb-in0.10 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-5S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-10S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-15S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 12.3 lb-in1.4 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-20S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-30S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-50S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-100S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-200S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-5FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-10FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-15FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-20FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-30FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-50FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-100FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 75 lb-in8.5 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-200FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque - 0.89 lb-in0.10 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-5S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-10S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-15S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 23 lb-in2.7 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-20S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-30S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 46 lb-in5.2 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-50S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 76 lb-in8.6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-100S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 141 lb-in16 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |