Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
This category has 2,101 items. Only the first 1000 records are returned.
World K Series Induction Motors (Legacy)
Legacy / Discontinued Products
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
- Frame sizes from 1.65 in to 3.54 in
- Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
- Rated torque from 0.07 lb-in to 260 lb-in
- Geared and round shaft models
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
5IK60A-AWU | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 3.56 | Rated Speed (rpm) - 1450 | Request Quote |
Add To Cart
Request Quote |
5IK60A-CWE | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 4.31 [50 Hz] 3.56 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60A-CWTE | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Terminal Box | Rated Torque (lb-in) - 4.31 [50 Hz] 3.56 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60A-SW | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] | Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60A-SWT | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Terminal Box | Rated Torque (lb-in) - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] | Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90A-AWTU | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Terminal Box | Rated Torque (lb-in) - 5.19 | Rated Speed (rpm) - 1500 | Request Quote |
Add To Cart
Request Quote |
5IK90A-AWU | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 5.19 | Rated Speed (rpm) - 1500 | Request Quote |
Add To Cart
Request Quote |
5IK90A-CWE | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 6.44 [50 Hz] 5.31 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90A-CWTE | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Terminal Box | Rated Torque (lb-in) - 6.44 [50 Hz] 5.31 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90A-SW | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 6 [200 VAC, 50 Hz] 5 [60 Hz] | Rated Speed (rpm) - 1600 [200 VAC, 50 Hz] 1300 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90A-SWT | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Terminal Box | Rated Torque (lb-in) - 6 [200 VAC, 50 Hz] 5 [60 Hz] | Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
2IK6AA-AWU | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 0.36 | Rated Speed (rpm) - 1450 | Request Quote |
Add To Cart
Request Quote |
3IK15AA-AWU | - Induction Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 0.91 | Rated Speed (rpm) - 1450 | Request Quote |
Add To Cart
Request Quote |
4IK25AA-AWU | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 1.48 | Rated Speed (rpm) - 1450 | Request Quote |
Add To Cart
Request Quote |
5IK40AA-AWU | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 2.26 | Rated Speed (rpm) - 1450 | Request Quote |
Add To Cart
Request Quote |
5IK40AA-FCH | - 40 W (1/19 HP) Induction Motor (Single-Phase 110/115 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Conduit Box | Rated Torque (lb-in) - | Rated Speed (rpm) - 1500 | Request Quote |
Add To Cart
Request Quote |
5IK40AA-ECH | - 40 W (1/19 HP) Induction Motor (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Conduit Box | Rated Torque (lb-in) - | Rated Speed (rpm) - 1500 [60 Hz] 1250 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK40AA-SH | - 40 W (1/19 HP) Induction Motor (Three-Phase 200/220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Conduit Box | Rated Torque (lb-in) - | Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60A-FCH | - 60 W (1/12 HP) Induction Motor (Single-Phase 110/115 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Conduit Box | Rated Torque (lb-in) - | Rated Speed (rpm) - 1450 | Request Quote |
Add To Cart
Request Quote |
5IK60A-SH | - 60 W (1/12 HP) Induction Motor (Three-Phase 200/220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Conduit Box | Rated Torque (lb-in) - | Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90A-ECH | - 90 W (1/8 HP) Induction Motor (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Conduit Box | Rated Torque (lb-in) - | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90A-FCH | - 90 W (1/8 HP) Induction Motor (Single-Phase 110/115 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Conduit Box | Rated Torque (lb-in) - | Rated Speed (rpm) - 1500 | Request Quote |
Add To Cart
Request Quote |
5IK90A-SH | - 90 W (1/8 HP) Induction Motor (Three-Phase 200/220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Conduit Box | Rated Torque (lb-in) - | Rated Speed (rpm) - 1600 [200 VAC, 50 Hz] 1300 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60A-ECH | - 60 W (1/12 HP) Induction Motor (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Conduit Box | Rated Torque (lb-in) - | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN3KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 0.168 | Rated Speed (rpm) - 600 | Request Quote |
Add To Cart
Request Quote |