---|---|---|---|---|---|---|---|---|---|---|
BLH015K-10 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote |
Add To Cart
Request Quote |
BLH015K-100 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote |
Add To Cart
Request Quote |
BLH015K-15 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 6.0 lb-in0.68 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote |
Add To Cart
Request Quote |
BLH015K-20 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote |
Add To Cart
Request Quote |
BLH015K-30 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 3.3 ~ 100 | Request Quote |
Add To Cart
Request Quote |
BLH015K-5 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 2 lb-in0.23 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote |
Add To Cart
Request Quote |
BLH015K-50 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote |
Add To Cart
Request Quote |
BLH015K-A | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.44 lb-in0.05 N·m | Variable Speed Range (r/min) - 100 ~ 3000 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-10 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 9.7 lb-in1.1 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-100 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-100FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 90 lb-in10.2 N·m | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-10FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 8.8 lb-in1 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-15 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-15FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 13.2 lb-in1.5 N·m | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-20 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 19.4 lb-in2.2 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-200 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.5 ~ 15 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-200FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - 0.5 ~ 15 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-20FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-30 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 27 lb-in3.1 N·m | Variable Speed Range (r/min) - 3.3 ~ 100 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-30FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 27 lb-in3.1 N·m | Variable Speed Range (r/min) - 3.3 ~ 100 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-5 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4.7 lb-in0.54 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-50 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 46 lb-in5.2 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-50FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 45 lb-in5.1 N·m | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-5FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 4.20 lb-in0.48 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote |
Add To Cart
Request Quote |
BLH230KC-A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.06 lb-in0.12 N·m | Variable Speed Range (r/min) - 100 ~ 3000 | Request Quote |
Add To Cart
Request Quote |