This category has 1,348 items. Only the first 1000 records are returned.
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ES01 / 5IK40RGN-AW2U / 5GN60RH | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 71 lb-in 8.1 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote | CAD - |
List Price
- $352.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN60SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 78 lb-in 8.9 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote | CAD - |
List Price
- $323.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN6RAA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 8.1 lb-in 0.92 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote | CAD - |
List Price
- $313.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN6RH | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 6 lb-in 0.68 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote | CAD - |
List Price
- $328.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN6SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 9.7 lb-in 1.1 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote | CAD - |
List Price
- $302.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN7.5RAA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 9.7 lb-in 1.1 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote | CAD - |
List Price
- $313.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN7.5RH | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 9.7 lb-in 1.1 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote | CAD - |
List Price
- $328.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN7.5SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote | CAD - |
List Price
- $302.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN75RAA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote | CAD - |
List Price
- $336.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN75RH | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote | CAD - |
List Price
- $352.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN75SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote | CAD - |
List Price
- $323.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN90RAA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Request Quote | CAD - |
List Price
- $336.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN90RH | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Request Quote | CAD - |
List Price
- $352.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN90SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Request Quote | CAD - |
List Price
- $323.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN9RAA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
List Price
- $313.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN9RH | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
List Price
- $328.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN9SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 14.1 lb-in 1.6 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
List Price
- $302.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RA-AWU | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Permissible Torque - 4.31 lb-in 0.049 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $299.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU100KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote | CAD - |
List Price
- $455.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU100RAA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote | CAD - |
List Price
- $479.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU12.5KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 39 lb-in 4.5 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | CAD - |
List Price
- $437.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU12.5RAA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 37 lb-in 4.2 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | CAD - |
List Price
- $455.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU120KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Request Quote | CAD - |
List Price
- $455.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU120RAA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Request Quote | CAD - |
List Price
- $479.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU120RH | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Request Quote | CAD - |
List Price
- $499.00 |
Add To Cart
Request Quote |