This category has 1,348 items. Only the first 1000 records are returned.

The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
276 - 300 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

Add To Cart / Contact Sales
Sort by
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 5/8 in. - 177 lb-in  20 N·m   - 0.6 ~ 10 Request Quote - -
$455.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 150 :1 - 5/8 in. - 177 lb-in  20 N·m   - 0.6 ~ 10 Request Quote - -
$479.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - 47 lb-in  5.4 N·m   - 6 ~ 106 Request Quote - -
$437.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - 5/8 in. - 44 lb-in  5 N·m   - 6 ~ 106 Request Quote - -
$455.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 17 mm - 44 lb-in  5 N·m   - 6 ~ 106 Request Quote - -
$467.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - 177 lb-in  20 N·m   - 0.5 ~ 8.8 Request Quote - -
$455.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 180 :1 - 5/8 in. - 177 lb-in  20 N·m   - 0.5 ~ 8.8 Request Quote - -
$479.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - 17 mm - 177 lb-in  20 N·m   - 0.5 ~ 8.8 Request Quote - -
$499.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 5/8 in. - 56 lb-in  6.4 N·m   - 5 ~ 88 Request Quote - -
$437.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 18 :1 - 5/8 in. - 53 lb-in  6 N·m   - 5 ~ 88 Request Quote - -
$455.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 18 :1 - 17 mm - 53 lb-in  6 N·m   - 5 ~ 88 Request Quote - -
$467.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 5/8 in. - 71 lb-in  8.1 N·m   - 3.6 ~ 64 Request Quote - -
$446.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - 5/8 in. - 73 lb-in  8.3 N·m   - 3.6 ~ 64 Request Quote - -
$459.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/8 in. - 12.3 lb-in  1.4 N·m   - 25 ~ 444 Request Quote - -
$422.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3.6 :1 - 5/8 in. - 10.6 lb-in  1.2 N·m   - 25 ~ 444 Request Quote - -
$445.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - 17 mm - 7.7 lb-in  0.88 N·m   - 25 ~ 444 Request Quote - -
$457.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - 85 lb-in  9.7 N·m   - 3 ~ 53 Request Quote - -
$446.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - 5/8 in. - 77 lb-in  8.8 N·m   - 3 ~ 53 Request Quote - -
$466.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 17 mm - 77 lb-in  8.8 N·m   - 3 ~ 53 Request Quote - -
$485.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 5/8 in. - 102 lb-in  11.6 N·m   - 2.5 ~ 44 Request Quote - -
$446.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 36 :1 - 5/8 in. - 93 lb-in  10.6 N·m   - 2.5 ~ 44 Request Quote - -
$466.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 36 :1 - 17 mm - 93 lb-in  10.6 N·m   - 2.5 ~ 44 Request Quote - -
$485.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 5/8 in. - 10.6 lb-in  1.2 N·m   - 30 ~ 533 Request Quote - -
$422.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - 5/8 in. - 8.8 lb-in  1 N·m   - 30 ~ 533 Request Quote - -
$445.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 5/8 in. - 143 lb-in  16.2 N·m   - 1.8 ~ 32 Request Quote - -
$446.00
Add To Cart
Request Quote
276 - 300 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved