This category has 1,348 items. Only the first 1000 records are returned.
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ES02 / 4IK25RGN-CW2E / 4GN9SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 10.6 lb-in [60 Hz] 13.2 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.5 N·m [50 Hz] | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Request Quote | CAD - |
List Price
- $271.00 |
Add To Cart
Request Quote |
ES01 / VSI590A-18U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 100 lb-in 11.3 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote | CAD - |
List Price
- $471.00 |
Add To Cart
Request Quote |
ES01 / VSR590A-18U | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 100 lb-in 11.3 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote | CAD - |
List Price
- $479.00 |
Add To Cart
Request Quote |
ES02 / VSI590C-18E | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 100 lb-in [60 Hz] 98 lb-in [50 Hz] 11.1 N·m [50 Hz] 11.3 N·m [60 Hz] | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Request Quote | CAD - |
List Price
- $476.00 |
Add To Cart
Request Quote |
ES02 / VSR590C-18E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 100 lb-in [60 Hz] 92 lb-in [50 Hz] 10.4 N·m [50 Hz] 11.3 N·m [60 Hz] | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Request Quote | CAD - |
List Price
- $484.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU36KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 102 lb-in 11.6 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | CAD - |
List Price
- $446.00 |
Add To Cart
Request Quote |
ES01 / 5RK60RGU-AWU / 5GU36KA | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 102 lb-in 11.6 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | CAD - |
List Price
- $454.00 |
Add To Cart
Request Quote |
ES02 / 5RK60RGU-CWE / 5GU36KA | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 102 lb-in 11.6 N·m | Variable Speed Range (r/min) - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Request Quote | CAD - |
List Price
- $459.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-60U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 102 lb-in 11.6 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU36KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 102 lb-in [60 Hz] 96 lb-in [50 Hz] 10.9 N·m [50 Hz] 11.6 N·m [60 Hz] | Variable Speed Range (r/min) - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Request Quote | CAD - |
List Price
- $452.00 |
Add To Cart
Request Quote |
ES01 / VSI425A2-75U | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 105 lb-in 11.9 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote | CAD - |
List Price
- $264.00 |
Add To Cart
Request Quote |
ES02 / VSI560C-30E | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 105 lb-in [50 Hz] 111 lb-in [60 Hz] 11.9 N·m [50 Hz] 12.6 N·m [60 Hz] | Variable Speed Range (r/min) - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Request Quote | CAD - |
List Price
- $414.00 |
Add To Cart
Request Quote |
ES02 / VSI540C2-50E | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 106 lb-in [60 Hz] 122 lb-in [50 Hz] 12 N·m [60 Hz] 13.8 N·m [50 Hz] | Variable Speed Range (r/min) - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Request Quote | CAD - |
List Price
- $291.00 |
Add To Cart
Request Quote |
ES02 / VSI425C2-90E | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 109 lb-in [60 Hz] 140 lb-in [50 Hz] 12.4 N·m [60 Hz] 15.9 N·m [50 Hz] | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Request Quote | CAD - |
List Price
- $267.00 |
Add To Cart
Request Quote |
ES01 / VSI206A2-30U | Motor - Induction | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote | CAD - |
List Price
- $234.00 |
Add To Cart
Request Quote |
ES01 / VSR206A2-30U | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote | CAD - |
List Price
- $238.00 |
Add To Cart
Request Quote |
ES01 / 2IK6RGN-AW2U / 2GN36SA | Motor - Induction | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | CAD - |
List Price
- $252.00 |
Add To Cart
Request Quote |
ES01 / 3IK15RGN-AW2U / 3GN12.5SA | Motor - Induction | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | CAD - |
List Price
- $256.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN9SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
List Price
- $267.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN36SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | CAD - |
List Price
- $257.00 |
Add To Cart
Request Quote |
ES01 / 3RK15RGN-AW2U / 3GN12.5SA | Motor - Reversible | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | CAD - |
List Price
- $263.00 |
Add To Cart
Request Quote |
ES01 / 5RK40RGN-AW2U / 5GN5SA | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote | CAD - |
List Price
- $310.00 |
Add To Cart
Request Quote |
ES02 / 3RK15RGN-CW2E / 3GN12.5SA | Motor - Reversible | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN5SA | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Request Quote | CAD - |
List Price
- $313.00 |
Add To Cart
Request Quote |
ES02 / 5IK40RGN-CW2E / 5GN7.5RAA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote | CAD - |
List Price
- $316.00 |
Add To Cart
Request Quote |