This category has 1,348 items. Only the first 1000 records are returned.
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ES02 / 5RK40RGN-CW2E / 5GN180RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote | CAD - |
List Price
- $363.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN150RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.6 ~ 10 | Request Quote | CAD - |
List Price
- $363.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN120RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Request Quote | CAD - |
List Price
- $363.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN100RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote | CAD - |
List Price
- $363.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN90RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Request Quote | CAD - |
List Price
- $363.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN75RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote | CAD - |
List Price
- $363.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN60RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote | CAD - |
List Price
- $363.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN50RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 84 lb-in 9.6 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote | CAD - |
List Price
- $363.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN36RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 61 lb-in 6.9 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | CAD - |
List Price
- $353.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN30RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 51 lb-in 5.8 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote | CAD - |
List Price
- $353.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN25RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 42 lb-in 4.8 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote | CAD - |
List Price
- $353.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN18RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 34 lb-in 3.9 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote | CAD - |
List Price
- $339.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN15RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 29 lb-in 3.3 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote | CAD - |
List Price
- $339.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN12.5RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 23 lb-in 2.7 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | CAD - |
List Price
- $339.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN9RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 17.7 lb-in 2 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
List Price
- $339.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN7.5RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 14.1 lb-in 1.6 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote | CAD - |
List Price
- $339.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN6RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 8.4 lb-in 0.96 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote | CAD - |
List Price
- $339.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN5RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 7 lb-in 0.8 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote | CAD - |
List Price
- $339.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN3.6RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 5.1 lb-in 0.58 N·m | Variable Speed Range (r/min) - 25 ~ 444 | Request Quote | CAD - |
List Price
- $339.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RGN-CW2E / 5GN3RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 4.2 lb-in 0.48 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Request Quote | CAD - |
List Price
- $339.00 |
Add To Cart
Request Quote |
ES01 / 5RK40RGN-AW2U / 5GN180RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote | CAD - |
List Price
- $360.00 |
Add To Cart
Request Quote |
ES01 / 5RK40RGN-AW2U / 5GN150RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.6 ~ 10 | Request Quote | CAD - |
List Price
- $360.00 |
Add To Cart
Request Quote |
ES01 / 5RK40RGN-AW2U / 5GN120RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Request Quote | CAD - |
List Price
- $360.00 |
Add To Cart
Request Quote |
ES01 / 5RK40RGN-AW2U / 5GN100RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote | CAD - |
List Price
- $360.00 |
Add To Cart
Request Quote |
ES01 / 5RK40RGN-AW2U / 5GN90RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 88 lb-in 10 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Request Quote | CAD - |
List Price
- $360.00 |
Add To Cart
Request Quote |