This category has 1,348 items. Only the first 1000 records are returned.
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ES01 / 4IK25RGN-AW2U / 4GN180RAA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote | CAD - |
List Price
- $282.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN180RH | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote | CAD - |
List Price
- $297.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN180SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 70 lb-in 8 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote | CAD - |
List Price
- $283.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN18RAA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 17.7 lb-in 2 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN18RH | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 17.7 lb-in 2 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote | CAD - |
List Price
- $280.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN18SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 23 lb-in 2.7 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote | CAD - |
List Price
- $267.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN25RAA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 24 lb-in 2.8 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote | CAD - |
List Price
- $273.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN25RH | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 24 lb-in 2.8 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN25SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 30 lb-in 3.4 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote | CAD - |
List Price
- $274.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN3.6RAA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 2.9 lb-in 0.33 N·m | Variable Speed Range (r/min) - 25 ~ 444 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN3.6RH | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 2.3 lb-in 0.27 N·m | Variable Speed Range (r/min) - 25 ~ 444 | Request Quote | CAD - |
List Price
- $280.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN3.6SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 4.7 lb-in 0.54 N·m | Variable Speed Range (r/min) - 25 ~ 444 | Request Quote | CAD - |
List Price
- $267.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN30RAA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 29 lb-in 3.3 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote | CAD - |
List Price
- $273.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN30RH | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 29 lb-in 3.3 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN30SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 36 lb-in 4.1 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote | CAD - |
List Price
- $274.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN36RAA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 35 lb-in 4 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | CAD - |
List Price
- $273.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN36RH | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 35 lb-in 4 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN36SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 43 lb-in 4.9 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | CAD - |
List Price
- $274.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN3RAA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 2.4 lb-in 0.28 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN3RH | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 1.94 lb-in 0.22 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Request Quote | CAD - |
List Price
- $280.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN3SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 3.9 lb-in 0.45 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Request Quote | CAD - |
List Price
- $267.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN50RAA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 49 lb-in 5.6 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote | CAD - |
List Price
- $282.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN50RH | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 49 lb-in 5.6 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote | CAD - |
List Price
- $297.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN50SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 53 lb-in 6.1 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote | CAD - |
List Price
- $283.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN5RAA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 4 lb-in 0.46 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |