This category has 1,348 items. Only the first 1000 records are returned.

The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
1 - 25 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

Add To Cart / Contact Sales
Sort by
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 12 mm - 4.31 lb-in  0.049 N·m   - 90 ~ 1600 Request Quote - -
$299.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 12 mm - 4.31 lb-in  0.049 N·m   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Request Quote - -
$304.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 12 mm - 4.31 lb-in  0.049 N·m   - 90 ~ 1600 Request Quote - -
$306.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 12 mm - 4.31 lb-in  0.049 N·m   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Request Quote - -
$311.00
Add To Cart
Request Quote
- Induction - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - 0.44 lb-in  0.005 N·m   - 90 ~ 1600 Request Quote - -
$169.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - 1.11 lb-in  0.0125 N·m   - 90 ~ 1600 Request Quote - -
$175.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 8 mm - 1.63 lb-in  0.0185 N·m   - 90 ~ 1600 Request Quote - -
$184.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.94 lb-in  0.0225 N·m   - 90 ~ 1600 Request Quote - -
$205.00
Add To Cart
Request Quote
- Induction - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - 0.35 lb-in [50 Hz]  0.44 lb-in [60 Hz]  0.004 N·m [50 Hz]  0.005 N·m [60 Hz]   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Request Quote - -
$171.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - 1.02 lb-in [50 Hz]  1.11 lb-in [60 Hz]  0.0115 N·m [50 Hz]  0.0125 N·m [60 Hz]   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Request Quote - -
$178.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 8 mm - 1.38 lb-in [60 Hz]  1.81 lb-in [50 Hz]  0.016 N·m [60 Hz]  0.0205 N·m [50 Hz]   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Request Quote - -
$188.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 10 mm - 2.44 lb-in [60 Hz]  2.81 lb-in [50 Hz]  0.028 N·m [60 Hz]  0.032 N·m [50 Hz]   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Request Quote - -
$208.00
Add To Cart
Request Quote
- Reversible - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - 0.44 lb-in  0.005 N·m   - 90 ~ 1600 Request Quote - -
$174.00
Add To Cart
Request Quote
- Reversible - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - 1.11 lb-in  0.0125 N·m   - 90 ~ 1600 Request Quote - -
$182.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 8 mm - 1.81 lb-in  0.0205 N·m   - 90 ~ 1600 Request Quote - -
$192.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 10 mm - 2.81 lb-in  0.032 N·m   - 90 ~ 1600 Request Quote - -
$213.00
Add To Cart
Request Quote
- Reversible - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - 0.41 lb-in [60 Hz]  0.44 lb-in [50 Hz]  0.0046 N·m [50 Hz]  0.005 N·m [60 Hz]   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Request Quote - -
$177.00
Add To Cart
Request Quote
- Reversible - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - 1.11 lb-in  0.0125 N·m   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Request Quote - -
$184.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 8 mm - 1.81 lb-in  0.0205 N·m   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Request Quote - -
$197.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 10 mm - 2.81 lb-in  0.032 N·m   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Request Quote - -
$216.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 5/8 in. - 10.6 lb-in  1.2 N·m   - 30 ~ 533 Request Quote - -
$422.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 5/8 in. - 10.6 lb-in [60 Hz]  9.7 lb-in [50 Hz]  1.1 N·m [50 Hz]  1.2 N·m [60 Hz]   - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] Request Quote - -
$428.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 5/8 in. - 10.6 lb-in  1.2 N·m   - 30 ~ 533 Request Quote - -
$430.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 5/8 in. - 10.6 lb-in  1.2 N·m   - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] Request Quote - -
$435.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - 5/8 in. - 8.8 lb-in  1 N·m   - 30 ~ 533 Request Quote - -
$445.00
Add To Cart
Request Quote
1 - 25 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved