This category has 1,348 items. Only the first 1000 records are returned.

The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
101 - 125 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

Add To Cart / Contact Sales
Sort by
- Reversible - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 12 mm - 12.3 lb-in  1.4 N·m   - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] Request Quote - -
$246.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/8 in. - 12.3 lb-in  1.4 N·m   - 25 ~ 444 Request Quote - -
$422.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/8 in. - 12.3 lb-in  1.4 N·m   - 25 ~ 444 Request Quote - -
$430.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/8 in. - 12.3 lb-in  1.4 N·m   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] Request Quote - -
$435.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 1/2 in. - 12.3 lb-in  1.4 N·m   - 12 ~ 213 Request Quote - -
$302.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 12.3 lb-in  1.4 N·m   - 18 ~ 320 Request Quote - -
$283.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 12.3 lb-in  1.4 N·m   - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] Request Quote - -
$286.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 9 :1 - 15 mm - 12.3 lb-in  1.4 N·m   - 10 ~ 177 Request Quote - -
$328.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 9 :1 - 3/8 in. - 12.3 lb-in  1.4 N·m   - 10 ~ 177 Request Quote - -
$313.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - 12.3 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.4 N·m [50 Hz]   - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] Request Quote - -
$253.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 12.3 lb-in [50 Hz]  13.2 lb-in [60 Hz]  1.4 N·m [50 Hz]  1.5 N·m [60 Hz]   - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] Request Quote - -
$259.00
Add To Cart
Request Quote
- Reversible - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - 12.3 lb-in [50 Hz]  13.2 lb-in [60 Hz]  1.4 N·m [50 Hz]  1.5 N·m [60 Hz]   - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] Request Quote - -
$241.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 1/2 in. - 12.3 lb-in [60 Hz]  14.1 lb-in [50 Hz]  1.4 N·m [60 Hz]  1.6 N·m [50 Hz]   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] Request Quote - -
$305.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 122 lb-in  13.8 N·m   - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] Request Quote - -
$297.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 122 lb-in  13.8 N·m   - 1.8 ~ 32 Request Quote - -
$294.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - 122 lb-in [60 Hz]  141 lb-in [50 Hz]  13.8 N·m [60 Hz]  16 N·m [50 Hz]   - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] Request Quote - -
$267.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 125 lb-in [50 Hz]  134 lb-in [60 Hz]  14.2 N·m [50 Hz]  15.2 N·m [60 Hz]   - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] Request Quote - -
$414.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - 126 lb-in  14.3 N·m   - 1 ~ 17 Request Quote - -
$264.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - 127 lb-in [50 Hz]  138 lb-in [60 Hz]  14.4 N·m [50 Hz]  15.7 N·m [60 Hz]   - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] Request Quote - -
$493.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 127 lb-in [60 Hz]  146 lb-in [50 Hz]  14.4 N·m [60 Hz]  16.5 N·m [50 Hz]   - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] Request Quote - -
$291.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - 128 lb-in  14.5 N·m   - 1.2 ~ 21 Request Quote - -
$287.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - 13.2 lb-in  1.5 N·m   - 12 ~ 213 Request Quote - -
$276.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - 17 mm - 13.2 lb-in  1.5 N·m   - 15 ~ 266 Request Quote - -
$457.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - 17 mm - 13.2 lb-in  1.5 N·m   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] Request Quote - -
$463.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - 17 mm - 13.2 lb-in  1.5 N·m   - 15 ~ 266 Request Quote - -
$465.00
Add To Cart
Request Quote
101 - 125 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved