Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
SMK Series Low Speed Synchronous Motors (Legacy)
Legacy / Discontinued Products
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic contruction of low-speed synchronous motors is the same as that of stepping motors.
1 2
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Speed (rpm) |
Rated Torque (lb-in) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
SMK550A-GN / 5GN60KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 1.2 [60 Hz] 1 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN75KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.96 [60 Hz] 0.8 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN90KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.8 [60 Hz] 0.67 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN100KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.72 [60 Hz] 0.6 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN120KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.6 [60 Hz] 0.5 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN150KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.48 [60 Hz] 0.4 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN180KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.4 [60 Hz] 0.33 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN9KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 8 [60 Hz] 6.67 [50 Hz] | Rated Torque (lb-in) - 38 | $305.00 | CAD - |
Add To Cart
Request Quote |
SMK216A-GN / 2GN15KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 4.8 [60 Hz] 4 [50 Hz] | Rated Torque (lb-in) - 15.9 | $196.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN25KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 2.88 [60 Hz] 2.4 [50 Hz] | Rated Torque (lb-in) - 66 | $316.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN30KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 2.4 [60 Hz] 2 [50 Hz] | Rated Torque (lb-in) - 79 | $316.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN36KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 2 [60 Hz] 1.67 [50 Hz] | Rated Torque (lb-in) - 79 | $316.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN18KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 4 [60 Hz] 3.33 [50 Hz] | Rated Torque (lb-in) - 53 | $305.00 | CAD - |
Add To Cart
Request Quote |
SMK216A-GN / 2GN3KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Rated Torque (lb-in) - 3.5 | $196.00 | CAD - |
Add To Cart
Request Quote |
SMK216A-GN / 2GN6KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Rated Torque (lb-in) - 7 | $196.00 | CAD - |
Add To Cart
Request Quote |
1 2