Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Speed (rpm) |
Rated Torque (lb-in) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
SMK550A-GN / 5GN180KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.4 [60 Hz] 0.33 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN18KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 4 [60 Hz] 3.33 [50 Hz] | Rated Torque (lb-in) - 53 | $305.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN25KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 2.88 [60 Hz] 2.4 [50 Hz] | Rated Torque (lb-in) - 66 | $316.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN3.6KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 16.67 [50 Hz] 20 [60 Hz] | Rated Torque (lb-in) - 15 | $305.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN30KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 2.4 [60 Hz] 2 [50 Hz] | Rated Torque (lb-in) - 79 | $316.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN36KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 2 [60 Hz] 1.67 [50 Hz] | Rated Torque (lb-in) - 79 | $316.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN3KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Rated Torque (lb-in) - 12.3 | $305.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN50KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 1.44 [60 Hz] 1.2 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN5KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 14.4 [60 Hz] 12 [50 Hz] | Rated Torque (lb-in) - 20 | $305.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN60KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 1.2 [60 Hz] 1 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN6KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Rated Torque (lb-in) - 24 | $305.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN7.5KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 9.6 [60 Hz] 8 [50 Hz] | Rated Torque (lb-in) - 30 | $305.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN75KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.96 [60 Hz] 0.8 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN90KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.8 [60 Hz] 0.67 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN9KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 8 [60 Hz] 6.67 [50 Hz] | Rated Torque (lb-in) - 38 | $305.00 | CAD - |
Add To Cart
Request Quote |