La siguiente información está en inglés
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic contruction of low-speed synchronous motors is the same as that of stepping motors.
26 - 40 of 40 | Results Per Page | View |
1 2 

Item #

Item Name

Motor Frame Size

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Rated Speed (rpm)

Rated Torque (lb-in)

Web Price

CAD

Add To Cart / Contact Sales
Sort by
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 9 :1 - Parallel Shaft Gearhead - 8 [60 Hz] 6.67 [50 Hz] - 38 $305.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 5.76 [60 Hz] 4.8 [50 Hz] - 39 $305.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 15 :1 - Parallel Shaft Gearhead - 4.8 [60 Hz] 4 [50 Hz] - 44 $305.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 18 :1 - Parallel Shaft Gearhead - 4 [60 Hz] 3.33 [50 Hz] - 53 $305.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 25 :1 - Parallel Shaft Gearhead - 2.88 [60 Hz] 2.4 [50 Hz] - 66 $316.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 30 :1 - Parallel Shaft Gearhead - 2.4 [60 Hz] 2 [50 Hz] - 79 $316.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 36 :1 - Parallel Shaft Gearhead - 2 [60 Hz] 1.67 [50 Hz] - 79 $316.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 50 :1 - Parallel Shaft Gearhead - 1.44 [60 Hz] 1.2 [50 Hz] - 88 $326.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 60 :1 - Parallel Shaft Gearhead - 1.2 [60 Hz] 1 [50 Hz] - 88 $326.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 75 :1 - Parallel Shaft Gearhead - 0.96 [60 Hz] 0.8 [50 Hz] - 88 $326.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 90 :1 - Parallel Shaft Gearhead - 0.8 [60 Hz] 0.67 [50 Hz] - 88 $326.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 100 :1 - Parallel Shaft Gearhead - 0.72 [60 Hz] 0.6 [50 Hz] - 88 $326.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 120 :1 - Parallel Shaft Gearhead - 0.6 [60 Hz] 0.5 [50 Hz] - 88 $326.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 150 :1 - Parallel Shaft Gearhead - 0.48 [60 Hz] 0.4 [50 Hz] - 88 $326.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 180 :1 - Parallel Shaft Gearhead - 0.4 [60 Hz] 0.33 [50 Hz] - 88 $326.00 - Add To Cart
Request Quote
26 - 40 of 40 | Results Per Page | View |
1 2 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved