Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Stroke (mm) |
Controller |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
EZHP4A-10MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 110 140 | Stroke (mm) - 100 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP4A-10MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 110 140 | Stroke (mm) - 100 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP4A-20A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 110 140 | Stroke (mm) - 200 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP4A-20I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 110 140 | Stroke (mm) - 200 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP4A-20MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 110 140 | Stroke (mm) - 200 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP4A-20MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 110 140 | Stroke (mm) - 200 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP4A-30A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 110 140 | Stroke (mm) - 300 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP4A-30I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 110 140 | Stroke (mm) - 300 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP4A-30MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 110 140 | Stroke (mm) - 300 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP4A-30MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 110 140 | Stroke (mm) - 300 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6A-05A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 50 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6A-05I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 50 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6A-05MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 50 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6A-05MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 50 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6A-10A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6A-10I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6A-10MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6A-10MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6A-20A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6A-20I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6A-20MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6A-20MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6A-30A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6A-30I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6A-30MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |