With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
176 - 200 of 318 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Power Supply

Electromagnetic Brake

Max Thrust Force (N)

Resolution (mm)

Stroke (mm)

Controller

Controller Included

List Price

Add To Cart / Contact Sales
- Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 500 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 500 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 500 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 500 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 500 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - 24 VDC - Not Equipped - 23 - 0.015 - 50 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 50 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 50 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - 24 VDC - Equipped - 23 - 0.015 - 50 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 50 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 50 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - 24 VDC - Not Equipped - 23 - 0.015 - 100 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 100 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 100 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - 24 VDC - Equipped - 23 - 0.015 - 100 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 100 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 100 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - 24 VDC - Not Equipped - 23 - 0.015 - 150 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 150 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 150 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - 24 VDC - Equipped - 23 - 0.015 - 150 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 150 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 150 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - 24 VDC - Not Equipped - 23 - 0.015 - 200 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 200 - Absolute - Yes - Add To Cart
Request Quote
176 - 200 of 318 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved