Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Variable Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
FBL575CW-20 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 39 | Variable Speed Range (r/min) - 15 ~ 150 | List Price - |
Add To Cart
Request Quote |
FBL575SW-20 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 39 | Variable Speed Range (r/min) - 15 ~ 150 | List Price - |
Add To Cart
Request Quote |
FBL5120AW-20 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 63 | Variable Speed Range (r/min) - 15 ~ 150 | List Price - |
Add To Cart
Request Quote |
FBL5120CW-20 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 63 | Variable Speed Range (r/min) - 15 ~ 150 | List Price - |
Add To Cart
Request Quote |
FBL5120SW-20 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 63 | Variable Speed Range (r/min) - 15 ~ 150 | List Price - |
Add To Cart
Request Quote |
FBL575AW-30 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 57 | Variable Speed Range (r/min) - 10 ~ 100 | List Price - |
Add To Cart
Request Quote |
FBL575CW-30 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 57 | Variable Speed Range (r/min) - 10 ~ 100 | List Price - |
Add To Cart
Request Quote |
FBL575SW-30 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 57 | Variable Speed Range (r/min) - 10 ~ 100 | List Price - |
Add To Cart
Request Quote |
FBL5120AW-30 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 91 | Variable Speed Range (r/min) - 10 ~ 100 | List Price - |
Add To Cart
Request Quote |
FBL5120CW-30 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 91 | Variable Speed Range (r/min) - 10 ~ 100 | List Price - |
Add To Cart
Request Quote |
FBL5120SW-30 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 91 | Variable Speed Range (r/min) - 10 ~ 100 | List Price - |
Add To Cart
Request Quote |
FBL575AW-50 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 95 | Variable Speed Range (r/min) - 6 ~ 60 | List Price - |
Add To Cart
Request Quote |
FBL575CW-50 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 95 | Variable Speed Range (r/min) - 6 ~ 60 | List Price - |
Add To Cart
Request Quote |
FBL575SW-50 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 95 | Variable Speed Range (r/min) - 6 ~ 60 | List Price - |
Add To Cart
Request Quote |
FBL5120AW-50 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 152 | Variable Speed Range (r/min) - 6 ~ 60 | List Price - |
Add To Cart
Request Quote |
FBL5120CW-50 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 152 | Variable Speed Range (r/min) - 6 ~ 60 | List Price - |
Add To Cart
Request Quote |
FBL5120SW-50 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 152 | Variable Speed Range (r/min) - 6 ~ 60 | List Price - |
Add To Cart
Request Quote |
FBL575AW-100 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 190 | Variable Speed Range (r/min) - 3 ~ 30 | List Price - |
Add To Cart
Request Quote |
FBL575CW-100 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 190 | Variable Speed Range (r/min) - 3 ~ 30 | List Price - |
Add To Cart
Request Quote |
FBL575SW-100 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 190 | Variable Speed Range (r/min) - 3 ~ 30 | List Price - |
Add To Cart
Request Quote |
FBL5120AW-100 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 3 ~ 30 | List Price - |
Add To Cart
Request Quote |
FBL5120CW-100 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 3 ~ 30 | List Price - |
Add To Cart
Request Quote |
FBL5120SW-100 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 3 ~ 30 | List Price - |
Add To Cart
Request Quote |
FBL575AW-200 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 200 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 1.5 ~ 15 | List Price - |
Add To Cart
Request Quote |
FBL575CW-200 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 200 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 1.5 ~ 15 | List Price - |
Add To Cart
Request Quote |