Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3TK6GN-CW2E / 3GN180SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 4 [50 Hz] 5 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN25SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 33.08 lb-in [60 Hz] 35.36 lb-in [50 Hz] 3.83 N·m [60 Hz] 4.02 N·m [50 Hz] | Torque at Max Output - 20.99 lb-in 2.37 N·m | Speed at Max Output (rpm) - 30 [50 Hz] 36 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN30SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 39.69 lb-in [60 Hz] 42.43 lb-in [50 Hz] 4.6 N·m [60 Hz] 4.82 N·m [50 Hz] | Torque at Max Output - 25.19 lb-in 2.85 N·m | Speed at Max Output (rpm) - 25 [50 Hz] 30 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN36SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 47.63 lb-in [60 Hz] 50.92 lb-in [50 Hz] 5.52 N·m [60 Hz] 5.78 N·m [50 Hz] | Torque at Max Output - 30.22 lb-in 3.42 N·m | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN50SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 55.71 lb-in 7.67 N·m | Torque at Max Output - 41.98 lb-in 4.75 N·m | Speed at Max Output (rpm) - 18 | $281.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN60SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 60.44 lb-in 8 N·m | Torque at Max Output - 45.54 lb-in 5.15 N·m | Speed at Max Output (rpm) - 15 | $281.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN75SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 56.93 lb-in 6.44 N·m | Speed at Max Output (rpm) - 12 | $281.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN90SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 68.31 lb-in 7.72 N·m | Speed at Max Output (rpm) - 10 | $281.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN100SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 9 | $281.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN120SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 7.50 | $281.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN150SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 6 | $281.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN180SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 5 | $281.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN50SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 66.16 lb-in [60 Hz] 70 lb-in [50 Hz] 7.67 N·m [60 Hz] 8 N·m [50 Hz] | Torque at Max Output - 41.98 lb-in 4.75 N·m | Speed at Max Output (rpm) - 15 [50 Hz] 18 [60 Hz] | $290.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN60SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 45.54 lb-in 5.15 N·m | Speed at Max Output (rpm) - 13 [50 Hz] 15 [60 Hz] | $290.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN75SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 56.93 lb-in 6.44 N·m | Speed at Max Output (rpm) - 10 [50 Hz] 12 [60 Hz] | $290.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN90SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 68.31 lb-in 7.72 N·m | Speed at Max Output (rpm) - 10 [60 Hz] 8 [50 Hz] | $290.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN100SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 8 [50 Hz] 9 [60 Hz] | $290.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN120SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 6 [50 Hz] 7.5 [60 Hz] | $290.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN150SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 5 [50 Hz] 6 [60 Hz] | $290.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN180SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 4 [50 Hz] 5 [60 Hz] | $290.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 7.44 lb-in 0.85 N·m | Torque at Max Output - 5.32 lb-in 0.61 N·m | Speed at Max Output (rpm) - 300 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3.6SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 6.38 lb-in 0.73 N·m | Speed at Max Output (rpm) - 250 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 12.4 lb-in 1.42 N·m | Torque at Max Output - 8.86 lb-in 1.01 N·m | Speed at Max Output (rpm) - 180 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN6SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 14.88 lb-in 1.7 N·m | Torque at Max Output - 10.63 lb-in 1.22 N·m | Speed at Max Output (rpm) - 150 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN7.5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 18.6 lb-in 2.13 N·m | Torque at Max Output - 13.29 lb-in 1.52 N·m | Speed at Max Output (rpm) - 120 | $305.00 |
Add To Cart
Request Quote |