La siguiente información está en inglés
Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
26 - 50 of 160 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

Add To Cart / Contact Sales
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 5/16 in. - 4.51 lb-in  0.51 N·m   - 2.41 lb-in [60 Hz]  2.51 lb-in [50 Hz]  0.28 N·m [50 Hz]  0.28 N·m [60 Hz]   - 100 [ 60 Hz] 83 [50 Hz] $241.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 5/16 in. - 6.26 lb-in  0.71 N·m   - 3.35 lb-in [60 Hz]  3.48 lb-in [50 Hz]  0.38 N·m [60 Hz]  0.39 N·m [50 Hz]   - 60 [50 Hz] 72 [ 60 Hz] $241.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 5/16 in. - 7.52 lb-in  0.85 N·m   - 4.02 lb-in [60 Hz]  4.18 lb-in [50 Hz]  0.46 N·m [60 Hz]  0.47 N·m [50 Hz]   - 50 [50 Hz] 60 [ 60 Hz] $241.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 5/16 in. - 9.02 lb-in  1.02 N·m   - 4.83 lb-in [60 Hz]  5.01 lb-in [50 Hz]  0.55 N·m [60 Hz]  0.57 N·m [50 Hz]   - 42 [50 Hz] 50 [ 60 Hz] $241.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 5/16 in. - 11.29 lb-in  1.28 N·m   - 6.05 lb-in [60 Hz]  6.27 lb-in [50 Hz]  0.69 N·m [60 Hz]  0.71 N·m [50 Hz]   - 30 [50 Hz] 36 [ 60 Hz] $250.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 5/16 in. - 13.55 lb-in  1.53 N·m   - 7.25 lb-in [60 Hz]  7.53 lb-in [50 Hz]  0.83 N·m [60 Hz]  0.85 N·m [50 Hz]   - 25 [50 Hz] 30 [ 60 Hz] $250.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 5/16 in. - 16.26 lb-in  1.84 N·m   - 8.71 lb-in [60 Hz]  9.03 lb-in [50 Hz]  1 N·m [60 Hz]  1.02 N·m [50 Hz]   - 21 [50 Hz] 25 [ 60 Hz] $250.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 5/16 in. - 22.58 lb-in  2.56 N·m   - 12.09 lb-in [60 Hz]  12.55 lb-in [50 Hz]  1.39 N·m [60 Hz]  1.42 N·m [50 Hz]   - 15 [50 Hz] 18 [ 60 Hz] $260.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 5/16 in. - 24.5 lb-in  2.77 N·m   - 13.12 lb-in [60 Hz]  13.61 lb-in [50 Hz]  1.5 N·m [60 Hz]  1.54 N·m [50 Hz]   - 12.5 [50 Hz] 15 [ 60 Hz] $260.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 5/16 in. - 26 lb-in  3 N·m   - 16.4 lb-in [60 Hz]  17.02 lb-in [50 Hz]  1.88 N·m [60 Hz]  1.93 N·m [50 Hz]   - 10 [50 Hz] 12 [ 60 Hz] $260.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 5/16 in. - 26 lb-in  3 N·m   - 19.68 lb-in [60 Hz]  20.42 lb-in [50 Hz]  2.26 N·m [60 Hz]  2.32 N·m [50 Hz]   - 10 [ 60 Hz] 8.3 [50 Hz] $260.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 5/16 in. - 26 lb-in  3 N·m   - 21.86 lb-in [60 Hz]  22.69 lb-in [50 Hz]  2.51 N·m [60 Hz]  2.57 N·m [50 Hz]   - 7.5 [50 Hz] 9 [ 60 Hz] $260.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 5/16 in. - 26 lb-in  3 N·m   - 26 lb-in  3 N·m   - 6.3 [50 Hz] 7.5 [ 60 Hz] $260.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 5/16 in. - 26 lb-in  3 N·m   - 26 lb-in  3 N·m   - 5 [50 Hz] 6 [ 60 Hz] $260.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 5/16 in. - 26 lb-in  3 N·m   - 26 lb-in  3 N·m   - 4.2 [50 Hz] 5 [ 60 Hz] $260.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/8 in. - 3.19 lb-in  0.36 N·m   - 1.87 lb-in  0.21 N·m   - 300 $249.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/8 in. - 3.83 lb-in  0.44 N·m   - 2.24 lb-in  0.25 N·m   - 250 $249.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/8 in. - 5.32 lb-in  0.61 N·m   - 3.11 lb-in  0.35 N·m   - 180 $249.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/8 in. - 6.38 lb-in  0.73 N·m   - 3.74 lb-in  0.42 N·m   - 150 $249.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/8 in. - 7.97 lb-in  0.91 N·m   - 4.67 lb-in  0.53 N·m   - 120 $249.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/8 in. - 9.57 lb-in  1.09 N·m   - 5.6 lb-in  0.63 N·m   - 100 $249.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/8 in. - 13.29 lb-in  1.52 N·m   - 7.78 lb-in  0.88 N·m   - 72 $249.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/8 in. - 15.95 lb-in  1.82 N·m   - 9.34 lb-in  1.06 N·m   - 60 $249.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/8 in. - 19.14 lb-in  2.19 N·m   - 11.21 lb-in  1.27 N·m   - 50 $249.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/8 in. - 23.95 lb-in  2.74 N·m   - 14.03 lb-in  1.59 N·m   - 36 $259.00 Add To Cart
Request Quote
26 - 50 of 160 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved