Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5TK20GN-AW2U / 5GN180SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 5 | $330.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN18SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 44.65 lb-in 5.1 N·m | Torque at Max Output - 31.89 lb-in 3.65 N·m | Speed at Max Output (rpm) - 50 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN25SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 55.89 lb-in 6.39 N·m | Torque at Max Output - 39.92 lb-in 4.56 N·m | Speed at Max Output (rpm) - 36 | $317.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3.6SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 6.38 lb-in 0.73 N·m | Speed at Max Output (rpm) - 250 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN30SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 67.07 lb-in 7.67 N·m | Torque at Max Output - 47.91 lb-in 5.48 N·m | Speed at Max Output (rpm) - 30 | $317.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN36SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 80.48 lb-in 9.2 N·m | Torque at Max Output - 57.49 lb-in 6.57 N·m | Speed at Max Output (rpm) - 25 | $317.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 7.44 lb-in 0.85 N·m | Torque at Max Output - 5.32 lb-in 0.61 N·m | Speed at Max Output (rpm) - 300 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN50SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 79.84 lb-in 9.13 N·m | Speed at Max Output (rpm) - 18 | $330.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 12.4 lb-in 1.42 N·m | Torque at Max Output - 8.86 lb-in 1.01 N·m | Speed at Max Output (rpm) - 180 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN60SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 86.63 lb-in 9.9 N·m | Speed at Max Output (rpm) - 15 | $330.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN6SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 14.88 lb-in 1.7 N·m | Torque at Max Output - 10.63 lb-in 1.22 N·m | Speed at Max Output (rpm) - 150 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN7.5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 18.6 lb-in 2.13 N·m | Torque at Max Output - 13.29 lb-in 1.52 N·m | Speed at Max Output (rpm) - 120 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN75SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 12 | $330.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN90SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 10 | $330.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN9SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 22.33 lb-in 2.55 N·m | Torque at Max Output - 15.95 lb-in 1.82 N·m | Speed at Max Output (rpm) - 100 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN100SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 8 [50 Hz] 9 [60 Hz] | $338.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 31.01 lb-in 3.54 N·m | Torque at Max Output - 19.62 lb-in [60 Hz] 22.78 lb-in [50 Hz] 2.23 N·m [60 Hz] 2.63 N·m [50 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN120SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 6 [50 Hz] 7.5 [60 Hz] | $338.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN150SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 5 [50 Hz] 6 [60 Hz] | $338.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN15SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 37.21 lb-in 4.25 N·m | Torque at Max Output - 23.54 lb-in [60 Hz] 27.34 lb-in [50 Hz] 2.67 N·m [60 Hz] 3.16 N·m [50 Hz] | Speed at Max Output (rpm) - 50 [50 Hz] 60 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN180SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 4 [50 Hz] 5 [60 Hz] | $338.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN18SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 44.65 lb-in 5.1 N·m | Torque at Max Output - 28.25 lb-in [60 Hz] 32.81 lb-in [50 Hz] 3.21 N·m [60 Hz] 3.79 N·m [50 Hz] | Speed at Max Output (rpm) - 42 [50 Hz] 50 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN25SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 55.89 lb-in 6.39 N·m | Torque at Max Output - 35.36 lb-in [60 Hz] 41.06 lb-in [50 Hz] 4.02 N·m [60 Hz] 4.75 N·m [50 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [60 Hz] | $325.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN3.6SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 5.65 lb-in [60 Hz] 6.56 lb-in [50 Hz] 0.64 N·m [60 Hz] 0.76 N·m [50 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN30SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 67.07 lb-in 7.67 N·m | Torque at Max Output - 42.43 lb-in [60 Hz] 49.28 lb-in [50 Hz] 4.82 N·m [60 Hz] 5.69 N·m [50 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [60 Hz] | $325.00 |
Add To Cart
Request Quote |