Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4TK10GN-AW2U / 4GN6SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.42 lb-in 1.02 N·m | Torque at Max Output - 5.59 lb-in 0.63 N·m | Speed at Max Output (rpm) - 150 | $262.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN6SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 14.88 lb-in 1.7 N·m | Torque at Max Output - 10.63 lb-in 1.22 N·m | Speed at Max Output (rpm) - 150 | $305.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 2.51 lb-in 0.28 N·m | Torque at Max Output - 1.34 lb-in [60 Hz] 1.39 lb-in [50 Hz] 0.15 N·m [60 Hz] 0.16 N·m [50 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [ 60 Hz] | $241.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN5SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 5.01 lb-in [50 Hz] 5.32 lb-in [60 Hz] 0.57 N·m [50 Hz] 0.61 N·m [60 Hz] | Torque at Max Output - 2.78 lb-in [50 Hz] 3.11 lb-in [60 Hz] 0.32 N·m [50 Hz] 0.35 N·m [60 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN5SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.34 lb-in [60 Hz] 7.85 lb-in [50 Hz] 0.85 N·m [60 Hz] 0.89 N·m [50 Hz] | Torque at Max Output - 4.66 lb-in 0.53 N·m | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $271.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 12.4 lb-in 1.42 N·m | Torque at Max Output - 7.85 lb-in [60 Hz] 9.11 lb-in [50 Hz] 0.89 N·m [60 Hz] 1.05 N·m [50 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN50SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 22.58 lb-in 2.56 N·m | Torque at Max Output - 12.09 lb-in 1.39 N·m | Speed at Max Output (rpm) - 18 | $253.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN50SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 28.06 lb-in 3.18 N·m | Speed at Max Output (rpm) - 18 | $268.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN50SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 55.71 lb-in 7.67 N·m | Torque at Max Output - 41.98 lb-in 4.75 N·m | Speed at Max Output (rpm) - 18 | $281.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN50SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 79.84 lb-in 9.13 N·m | Speed at Max Output (rpm) - 18 | $330.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 2.51 lb-in 0.28 N·m | Torque at Max Output - 1.34 lb-in 0.15 N·m | Speed at Max Output (rpm) - 180 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN5SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 5.32 lb-in 0.61 N·m | Torque at Max Output - 3.11 lb-in 0.35 N·m | Speed at Max Output (rpm) - 180 | $249.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN5SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 6.18 lb-in 0.85 N·m | Torque at Max Output - 4.66 lb-in 0.53 N·m | Speed at Max Output (rpm) - 180 | $262.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 12.4 lb-in 1.42 N·m | Torque at Max Output - 8.86 lb-in 1.01 N·m | Speed at Max Output (rpm) - 180 | $305.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.8 lb-in 0.2 N·m | Torque at Max Output - 0.97 lb-in [60 Hz] 1 lb-in [50 Hz] 0.11 N·m [50 Hz] 0.11 N·m [60 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [ 60 Hz] | $241.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3.6SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.61 lb-in [50 Hz] 3.83 lb-in [60 Hz] 0.41 N·m [50 Hz] 0.44 N·m [60 Hz] | Torque at Max Output - 2 lb-in [50 Hz] 2.24 lb-in [60 Hz] 0.23 N·m [50 Hz] 0.25 N·m [60 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN3.6SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 5.29 lb-in [60 Hz] 5.65 lb-in [50 Hz] 0.61 N·m [60 Hz] 0.64 N·m [50 Hz] | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $271.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN3.6SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 5.65 lb-in [60 Hz] 6.56 lb-in [50 Hz] 0.64 N·m [60 Hz] 0.76 N·m [50 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 16.26 lb-in 1.84 N·m | Torque at Max Output - 8.71 lb-in [60 Hz] 9.03 lb-in [50 Hz] 1 N·m [60 Hz] 1.02 N·m [50 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [ 60 Hz] | $250.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN36SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 32.52 lb-in [50 Hz] 34.49 lb-in [60 Hz] 3.68 N·m [50 Hz] 3.94 N·m [60 Hz] | Torque at Max Output - 18.07 lb-in [50 Hz] 20.2 lb-in [60 Hz] 2.05 N·m [50 Hz] 2.29 N·m [60 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $265.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN36SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 47.63 lb-in [60 Hz] 50.92 lb-in [50 Hz] 5.52 N·m [60 Hz] 5.78 N·m [50 Hz] | Torque at Max Output - 30.22 lb-in 3.42 N·m | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN36SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 80.48 lb-in 9.2 N·m | Torque at Max Output - 50.92 lb-in [60 Hz] 59.13 lb-in [50 Hz] 5.78 N·m [60 Hz] 6.83 N·m [50 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $325.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 16.26 lb-in 1.84 N·m | Torque at Max Output - 8.71 lb-in 1 N·m | Speed at Max Output (rpm) - 25 | $243.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN36SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 34.49 lb-in 3.94 N·m | Torque at Max Output - 20.2 lb-in 2.29 N·m | Speed at Max Output (rpm) - 25 | $259.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN36SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 40.11 lb-in 5.52 N·m | Torque at Max Output - 30.22 lb-in 3.42 N·m | Speed at Max Output (rpm) - 25 | $271.00 |
Add To Cart
Request Quote |