Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2TK3GN-AW2U / 2GN30SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 13.55 lb-in 1.53 N·m | Torque at Max Output - 7.25 lb-in 0.83 N·m | Speed at Max Output (rpm) - 30 | $243.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN30SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 13.55 lb-in 1.53 N·m | Torque at Max Output - 7.25 lb-in [60 Hz] 7.53 lb-in [50 Hz] 0.83 N·m [60 Hz] 0.85 N·m [50 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [ 60 Hz] | $250.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN12.5SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 13.29 lb-in 1.52 N·m | Torque at Max Output - 7.78 lb-in 0.88 N·m | Speed at Max Output (rpm) - 72 | $249.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 12.4 lb-in 1.42 N·m | Torque at Max Output - 7.85 lb-in [60 Hz] 9.11 lb-in [50 Hz] 0.89 N·m [60 Hz] 1.05 N·m [50 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN100SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 8 [50 Hz] 9 [60 Hz] | $290.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN120SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 6 [50 Hz] 7.5 [60 Hz] | $290.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN150SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 5 [50 Hz] 6 [60 Hz] | $290.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN180SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 4 [50 Hz] 5 [60 Hz] | $290.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN100SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 9 | $281.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN120SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 7.50 | $281.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN150SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 6 | $281.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN180SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 70 lb-in 8 N·m | Torque at Max Output - 70 lb-in 8 N·m | Speed at Max Output (rpm) - 5 | $281.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN50SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 70.72 lb-in [60 Hz] 82.13 lb-in [50 Hz] 8.03 N·m [60 Hz] 9.49 N·m [50 Hz] | Speed at Max Output (rpm) - 15 [50 Hz] 18 [60 Hz] | $338.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN60SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 76.73 lb-in [60 Hz] 88 lb-in [50 Hz] 10 N·m [50 Hz] 8.71 N·m [60 Hz] | Speed at Max Output (rpm) - 13 [50 Hz] 15 [60 Hz] | $338.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN50SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 79.84 lb-in 9.13 N·m | Speed at Max Output (rpm) - 18 | $330.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN15SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 15.04 lb-in [50 Hz] 15.95 lb-in [60 Hz] 1.7 N·m [50 Hz] 1.82 N·m [60 Hz] | Torque at Max Output - 8.35 lb-in [50 Hz] 9.34 lb-in [60 Hz] 0.95 N·m [50 Hz] 1.06 N·m [60 Hz] | Speed at Max Output (rpm) - 50 [50 Hz] 60 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN9SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 13.21 lb-in [60 Hz] 14.12 lb-in [50 Hz] 1.53 N·m [60 Hz] 1.6 N·m [50 Hz] | Torque at Max Output - 8.38 lb-in 0.95 N·m | Speed at Max Output (rpm) - 100 [60 Hz] 83 [50 Hz] | $271.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN9SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 11.13 lb-in 1.53 N·m | Torque at Max Output - 8.38 lb-in 0.95 N·m | Speed at Max Output (rpm) - 100 | $262.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 16.26 lb-in 1.84 N·m | Torque at Max Output - 8.71 lb-in 1 N·m | Speed at Max Output (rpm) - 25 | $243.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 16.26 lb-in 1.84 N·m | Torque at Max Output - 8.71 lb-in [60 Hz] 9.03 lb-in [50 Hz] 1 N·m [60 Hz] 1.02 N·m [50 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [ 60 Hz] | $250.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 12.4 lb-in 1.42 N·m | Torque at Max Output - 8.86 lb-in 1.01 N·m | Speed at Max Output (rpm) - 180 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN60SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 86.63 lb-in 9.9 N·m | Speed at Max Output (rpm) - 15 | $330.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN75SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 12 | $330.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN90SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 10 | $330.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN100SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 9 | $330.00 |
Add To Cart
Request Quote |