Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2TK3GN-CW2E / 2GN150SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 5 [50 Hz] 6 [ 60 Hz] | $260.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN180SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 4.2 [50 Hz] 5 [ 60 Hz] | $260.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN18SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 26.43 lb-in [60 Hz] 28.25 lb-in [50 Hz] 3.06 N·m [60 Hz] 3.21 N·m [50 Hz] | Torque at Max Output - 16.77 lb-in 1.9 N·m | Speed at Max Output (rpm) - 42 [50 Hz] 50 [60 Hz] | $271.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN30SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 27.1 lb-in [50 Hz] 28.74 lb-in [60 Hz] 3.07 N·m [50 Hz] 3.29 N·m [60 Hz] | Torque at Max Output - 15.06 lb-in [50 Hz] 16.84 lb-in [60 Hz] 1.71 N·m [50 Hz] 1.91 N·m [60 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [60 Hz] | $265.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN25SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 27.86 lb-in 3.83 N·m | Torque at Max Output - 20.99 lb-in 2.37 N·m | Speed at Max Output (rpm) - 36 | $271.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN30SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 28.74 lb-in 3.29 N·m | Torque at Max Output - 16.84 lb-in 1.91 N·m | Speed at Max Output (rpm) - 30 | $259.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.01 lb-in 0.34 N·m | Torque at Max Output - 1.61 lb-in [60 Hz] 1.67 lb-in [50 Hz] 0.18 N·m [60 Hz] 0.19 N·m [50 Hz] | Speed at Max Output (rpm) - 125 [50 Hz] 150 [ 60 Hz] | $241.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.01 lb-in 0.34 N·m | Torque at Max Output - 1.61 lb-in 0.18 N·m | Speed at Max Output (rpm) - 150 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.01 lb-in [50 Hz] 3.19 lb-in [60 Hz] 0.34 N·m [50 Hz] 0.36 N·m [60 Hz] | Torque at Max Output - 1.67 lb-in [50 Hz] 1.87 lb-in [60 Hz] 0.19 N·m [50 Hz] 0.21 N·m [60 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN3SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.19 lb-in 0.36 N·m | Torque at Max Output - 1.87 lb-in 0.21 N·m | Speed at Max Output (rpm) - 300 | $249.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3.6SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.61 lb-in [50 Hz] 3.83 lb-in [60 Hz] 0.41 N·m [50 Hz] 0.44 N·m [60 Hz] | Torque at Max Output - 2 lb-in [50 Hz] 2.24 lb-in [60 Hz] 0.23 N·m [50 Hz] 0.25 N·m [60 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN3SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.71 lb-in 0.51 N·m | Torque at Max Output - 2.79 lb-in 0.32 N·m | Speed at Max Output (rpm) - 300 | $262.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.76 lb-in 0.43 N·m | Torque at Max Output - 2.01 lb-in [60 Hz] 2.09 lb-in [50 Hz] 0.23 N·m [60 Hz] 0.24 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [ 60 Hz] | $241.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.76 lb-in 0.43 N·m | Torque at Max Output - 2.01 lb-in 0.23 N·m | Speed at Max Output (rpm) - 120 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN3.6SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.83 lb-in 0.44 N·m | Torque at Max Output - 2.24 lb-in 0.25 N·m | Speed at Max Output (rpm) - 250 | $249.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 31.01 lb-in 3.54 N·m | Torque at Max Output - 19.62 lb-in [60 Hz] 22.78 lb-in [50 Hz] 2.23 N·m [60 Hz] 2.63 N·m [50 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 31.01 lb-in 3.54 N·m | Torque at Max Output - 22.15 lb-in 2.53 N·m | Speed at Max Output (rpm) - 72 | $305.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN36SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 32.52 lb-in [50 Hz] 34.49 lb-in [60 Hz] 3.68 N·m [50 Hz] 3.94 N·m [60 Hz] | Torque at Max Output - 18.07 lb-in [50 Hz] 20.2 lb-in [60 Hz] 2.05 N·m [50 Hz] 2.29 N·m [60 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $265.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN25SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 33.08 lb-in [60 Hz] 35.36 lb-in [50 Hz] 3.83 N·m [60 Hz] 4.02 N·m [50 Hz] | Torque at Max Output - 20.99 lb-in 2.37 N·m | Speed at Max Output (rpm) - 30 [50 Hz] 36 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN30SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 33.43 lb-in 4.6 N·m | Torque at Max Output - 25.19 lb-in 2.85 N·m | Speed at Max Output (rpm) - 30 | $271.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN36SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 34.49 lb-in 3.94 N·m | Torque at Max Output - 20.2 lb-in 2.29 N·m | Speed at Max Output (rpm) - 25 | $259.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN15SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 37.21 lb-in 4.25 N·m | Torque at Max Output - 23.54 lb-in [60 Hz] 27.34 lb-in [50 Hz] 2.67 N·m [60 Hz] 3.16 N·m [50 Hz] | Speed at Max Output (rpm) - 50 [50 Hz] 60 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN15SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 37.21 lb-in 4.25 N·m | Torque at Max Output - 26.58 lb-in 3.04 N·m | Speed at Max Output (rpm) - 60 | $305.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN30SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 39.69 lb-in [60 Hz] 42.43 lb-in [50 Hz] 4.6 N·m [60 Hz] 4.82 N·m [50 Hz] | Torque at Max Output - 25.19 lb-in 2.85 N·m | Speed at Max Output (rpm) - 25 [50 Hz] 30 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN3SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 4.4 lb-in [60 Hz] 4.71 lb-in [50 Hz] 0.51 N·m [60 Hz] 0.53 N·m [50 Hz] | Torque at Max Output - 2.79 lb-in 0.32 N·m | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $271.00 |
Add To Cart
Request Quote |