The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
151 - 175 of 240 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Shaft/Gear Type

  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial

Type

  • Lead Wire
  • Terminal Box
  • Conduit Box

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 30 lb-in [60 Hz]  37 lb-in [50 Hz]  3.5 N·m [60 Hz]  4.2 N·m [50 Hz]   - 50[200 VAC, 50 Hz] 60 [60 Hz] $377.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 37 lb-in [60 Hz]  44 lb-in [50 Hz]  4.2 N·m [60 Hz]  5 N·m [50 Hz]   - 41[200 VAC, 50 Hz] 50 [60 Hz] $377.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 46 lb-in [60 Hz]  55 lb-in [50 Hz]  5.3 N·m [60 Hz]  6.3 N·m [50 Hz]   - 30[200 VAC, 50 Hz] 36 [60 Hz] $387.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 55 lb-in [60 Hz]  66 lb-in [50 Hz]  6.3 N·m [60 Hz]  7.5 N·m [50 Hz]   - 25[200 VAC, 50 Hz] 30 [60 Hz] $387.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 69 lb-in [60 Hz]  70 lb-in [50 Hz]  7.9 N·m [60 Hz]  8 N·m [50 Hz]   - 20[200 VAC, 50 Hz] 24 [60 Hz] $387.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in  8 N·m   - 16[200 VAC, 50 Hz] 20 [60 Hz] $387.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in  8 N·m   - 15[200 VAC, 50 Hz] 18 [60 Hz] $387.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in  8 N·m   - 12.5[200 VAC, 50 Hz] 15 [60 Hz] $387.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in  8 N·m   - 10[200 VAC, 50 Hz] 12 [60 Hz] $387.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in  8 N·m   - 8.3[200 VAC, 50 Hz] 10 [60 Hz] $387.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 5.5 lb-in [60 Hz]  6.4 lb-in [50 Hz]  0.63 N·m [60 Hz]  0.73 N·m [50 Hz]   - 500 [200 VAC, 50 Hz] 600 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 6.7 lb-in [60 Hz]  7.6 lb-in [50 Hz]  0.76 N·m [60 Hz]  0.87 N·m [50 Hz]   - 416 [200 VAC, 50 Hz] 500 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 10.6 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.2 N·m [50 Hz]   - 300 [200 VAC, 50 Hz] 360 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 11.5 lb-in [60 Hz]  13.2 lb-in [50 Hz]  1.3 N·m [60 Hz]  1.5 N·m [50 Hz]   - 250 [200 VAC, 50 Hz] 300 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 14.1 lb-in [60 Hz]  15.9 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 200 [200 VAC, 50 Hz] 240 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 16.8 lb-in [60 Hz]  19.4 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 166 [200 VAC, 50 Hz] 200 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 23 lb-in [60 Hz]  26 lb-in [50 Hz]  2.6 N·m [60 Hz]  3 N·m [50 Hz]   - 120 [200 VAC, 50 Hz] 144 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 28 lb-in [60 Hz]  31 lb-in [50 Hz]  3.2 N·m [60 Hz]  3.6 N·m [50 Hz]   - 100 [200 VAC, 50 Hz] 120 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 33 lb-in [60 Hz]  38 lb-in [50 Hz]  3.8 N·m [60 Hz]  4.4 N·m [50 Hz]   - 83 [200 VAC, 50 Hz] 100 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 41 lb-in [60 Hz]  48 lb-in [50 Hz]  4.7 N·m [60 Hz]  5.5 N·m [50 Hz]   - 60 [200 VAC, 50 Hz] 72 [60 Hz] $264.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 50 lb-in [60 Hz]  58 lb-in [50 Hz]  5.7 N·m [60 Hz]  6.6 N·m [50 Hz]   - 50 [200 VAC, 50 Hz] 60 [60 Hz] $264.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 60 lb-in [60 Hz]  69 lb-in [50 Hz]  6.8 N·m [60 Hz]  7.9 N·m [50 Hz]   - 41 [200 VAC, 50 Hz] 50 [60 Hz] $264.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 76 lb-in [60 Hz]  87 lb-in [50 Hz]  8.6 N·m [60 Hz]  9.9 N·m [50 Hz]   - 30 [200 VAC, 50 Hz] 36 [60 Hz] $277.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 88 lb-in  10 N·m   - 25 [200 VAC, 50 Hz] 30 [60 Hz] $277.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 88 lb-in  10 N·m   - 20 [200 VAC, 50 Hz] 24 [60 Hz] $277.00 Add To Cart
Request Quote
151 - 175 of 240 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved