The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
26 - 50 of 240 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft/Gear Type

  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial

Type

  • Lead Wire
  • Terminal Box
  • Conduit Box

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 2.6 lb-in [60 Hz]  3.1 lb-in [50 Hz]  0.3 N·m [60 Hz]  0.36 N·m [50 Hz]   - 166 [200 VAC, 50 Hz] 200 [60 Hz] $306.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 3.7 lb-in [60 Hz]  4.4 lb-in [50 Hz]  0.42 N·m [60 Hz]  0.5 N·m [50 Hz]   - 120 [200 VAC, 50 Hz] 144 [60 Hz] $306.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 4.4 lb-in [60 Hz]  5.3 lb-in [50 Hz]  0.5 N·m [60 Hz]  0.6 N·m [50 Hz]   - 100 [200 VAC, 50 Hz] 120 [60 Hz] $306.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 5.3 lb-in [60 Hz]  6.2 lb-in [50 Hz]  0.6 N·m [60 Hz]  0.71 N·m [50 Hz]   - 83 [200 VAC, 50 Hz] 100 [60 Hz] $306.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 6.6 lb-in [60 Hz]  7.8 lb-in [50 Hz]  0.75 N·m [60 Hz]  0.89 N·m [50 Hz]   - 60 [200 VAC, 50 Hz] 72 [60 Hz] $315.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 7.9 lb-in [60 Hz]  9.7 lb-in [50 Hz]  0.9 N·m [60 Hz]  1.1 N·m [50 Hz]   - 50 [200 VAC, 50 Hz] 60 [60 Hz] $315.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 11.5 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.3 N·m [50 Hz]   - 41 [200 VAC, 50 Hz] 50 [60 Hz] $315.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 12.3 lb-in [60 Hz]  14.1 lb-in [50 Hz]  1.4 N·m [60 Hz]  1.6 N·m [50 Hz]   - 30 [200 VAC, 50 Hz] 36 [60 Hz] $325.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 14.1 lb-in [60 Hz]  16.8 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.9 N·m [50 Hz]   - 25 [200 VAC, 50 Hz] 30 [60 Hz] $325.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 17.7 lb-in [60 Hz]  21 lb-in [50 Hz]  2 N·m [60 Hz]  2.4 N·m [50 Hz]   - 20 [200 VAC, 50 Hz] 24 [60 Hz] $325.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 21 lb-in [60 Hz]  25 lb-in [50 Hz]  2.4 N·m [60 Hz]  2.9 N·m [50 Hz]   - 16 [200 VAC, 50 Hz] 20 [60 Hz] $325.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 23 lb-in [60 Hz]  26 lb-in [50 Hz]  2.7 N·m [60 Hz]  3 N·m [50 Hz]   - 15 [200 VAC, 50 Hz] 18 [60 Hz] $325.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 26 lb-in  3 N·m   - 15 $325.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 26 lb-in  3 N·m   - 10 [200 VAC, 50 Hz] 12 [60 Hz] $325.00 Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 26 lb-in  3 N·m   - 10 $325.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 2.1 lb-in [60 Hz]  2.3 lb-in [50 Hz]  0.24 N·m [60 Hz]  0.27 N·m [50 Hz]   - 500 [50 Hz] 600 [60 Hz] $196.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 2.5 lb-in [60 Hz]  2.8 lb-in [50 Hz]  0.29 N·m [60 Hz]  0.32 N·m [50 Hz]   - 500 [60 Hz] 416 [50 Hz] $196.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 3.6 lb-in [60 Hz]  3.9 lb-in [50 Hz]  0.41 N·m [60 Hz]  0.45 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] $196.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 4.3 lb-in [60 Hz]  4.6 lb-in [50 Hz]  0.49 N·m [60 Hz]  0.53 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] $196.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 5.3 lb-in [60 Hz]  5.9 lb-in [50 Hz]  0.61 N·m [60 Hz]  0.67 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] $196.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 6.4 lb-in [60 Hz]  7 lb-in [50 Hz]  0.73 N·m [60 Hz]  0.8 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] $196.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 8.8 lb-in [60 Hz]  9.7 lb-in [50 Hz]  1 N·m [60 Hz]  1.1 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] $196.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 10.6 lb-in [60 Hz]  11.5 lb-in [50 Hz]  1.2 N·m [60 Hz]  1.3 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] $196.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 13.2 lb-in [60 Hz]  14.1 lb-in [50 Hz]  1.5 N·m [60 Hz]  1.6 N·m [50 Hz]   - 83 [50 Hz] 100 [60 Hz] $196.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 15.9 lb-in [60 Hz]  17.7 lb-in [50 Hz]  1.8 N·m [60 Hz]  2 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] $206.00 Add To Cart
Request Quote
26 - 50 of 240 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved