The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
126 - 150 of 240 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Shaft/Gear Type

  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial

Type

  • Lead Wire
  • Terminal Box
  • Conduit Box

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 10.6 lb-in [60 Hz]  12.3 lb-in [50 Hz]  1.2 N·m [60 Hz]  1.4 N·m [50 Hz]   - 166 [200 VAC, 50 Hz] 200 [60 Hz] $235.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 14.1 lb-in [60 Hz]  16.8 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.9 N·m [50 Hz]   - 120 [200 VAC, 50 Hz] 144 [60 Hz] $235.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 16.8 lb-in [60 Hz]  20 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.3 N·m [50 Hz]   - 100 [200 VAC, 50 Hz] 120 [60 Hz] $235.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 20 lb-in [60 Hz]  24 lb-in [50 Hz]  2.3 N·m [60 Hz]  2.8 N·m [50 Hz]   - 83 [200 VAC, 50 Hz] 100 [60 Hz] $235.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 25 lb-in [60 Hz]  30 lb-in [50 Hz]  2.9 N·m [60 Hz]  3.5 N·m [50 Hz]   - 60 [200 VAC, 50 Hz] 72 [60 Hz] $244.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 30 lb-in [60 Hz]  37 lb-in [50 Hz]  3.5 N·m [60 Hz]  4.2 N·m [50 Hz]   - 50 [200 VAC, 50 Hz] 60 [60 Hz] $244.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 37 lb-in [60 Hz]  44 lb-in [50 Hz]  4.2 N·m [60 Hz]  5 N·m [50 Hz]   - 41 [200 VAC, 50 Hz] 50 [60 Hz] $244.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 46 lb-in [60 Hz]  55 lb-in [50 Hz]  5.3 N·m [60 Hz]  6.3 N·m [50 Hz]   - 30 [200 VAC, 50 Hz] 36 [60 Hz] $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 55 lb-in [60 Hz]  66 lb-in [50 Hz]  6.3 N·m [60 Hz]  7.5 N·m [50 Hz]   - 25 [200 VAC, 50 Hz] 30 [60 Hz] $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 69 lb-in [60 Hz]  70 lb-in [50 Hz]  7.9 N·m [60 Hz]  8 N·m [50 Hz]   - 20 [200 VAC, 50 Hz] 24 [60 Hz] $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 70 lb-in  8 N·m   - 16 [200 VAC, 50 Hz] 20 [60 Hz] $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 70 lb-in  8 N·m   - 15 [200 VAC, 50 Hz] 18 [60 Hz] $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 70 lb-in  8 N·m   - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 70 lb-in  8 N·m   - 10 [200 VAC, 50 Hz] 12 [60 Hz] $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 3/8 in. - Conduit Box - Not Equipped - 70 lb-in  8 N·m   - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] $254.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 3.4 lb-in [60 Hz]  4 lb-in [50 Hz]  0.39 N·m [60 Hz]  0.46 N·m [50 Hz]   - 500[200 VAC, 50 Hz] 600 [60 Hz] $368.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 4.1 lb-in [60 Hz]  4.8 lb-in [50 Hz]  0.47 N·m [60 Hz]  0.55 N·m [50 Hz]   - 416[200 VAC, 50 Hz] 500 [60 Hz] $368.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 5.7 lb-in [60 Hz]  6.8 lb-in [50 Hz]  0.65 N·m [60 Hz]  0.77 N·m [50 Hz]   - 300[200 VAC, 50 Hz] 360 [60 Hz] $368.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 6.9 lb-in [60 Hz]  8.1 lb-in [50 Hz]  0.78 N·m [60 Hz]  0.92 N·m [50 Hz]   - 250[200 VAC, 50 Hz] 300 [60 Hz] $368.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 10.6 lb-in [50 Hz]  8.5 lb-in [60 Hz]  0.97 N·m [60 Hz]  1.2 N·m [50 Hz]   - 200[200 VAC, 50 Hz] 240 [60 Hz] $368.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 10.6 lb-in [60 Hz]  12.3 lb-in [50 Hz]  1.2 N·m [60 Hz]  1.4 N·m [50 Hz]   - 166[200 VAC, 50 Hz] 200 [60 Hz] $368.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 14.1 lb-in [60 Hz]  16.8 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.9 N·m [50 Hz]   - 120[200 VAC, 50 Hz] 144 [60 Hz] $368.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 16.8 lb-in [60 Hz]  20 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.3 N·m [50 Hz]   - 100[200 VAC, 50 Hz] 120 [60 Hz] $368.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 20 lb-in [60 Hz]  24 lb-in [50 Hz]  2.3 N·m [60 Hz]  2.8 N·m [50 Hz]   - 83[200 VAC, 50 Hz] 100 [60 Hz] $368.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 25 lb-in [60 Hz]  30 lb-in [50 Hz]  2.9 N·m [60 Hz]  3.5 N·m [50 Hz]   - 60[200 VAC, 50 Hz] 72 [60 Hz] $377.00 Add To Cart
Request Quote
126 - 150 of 240 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved