Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2IK6GN-SW2M / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 1.5 lb-in [60 Hz] 1.77 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.2 N·m [50 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | $306.00 |
Add To Cart
Request Quote |
3IK15GN-SW2 / 3GN5SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3.6 lb-in [60 Hz] 3.9 lb-in [50 Hz] 0.41 N·m [60 Hz] 0.45 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | $196.00 |
Add To Cart
Request Quote |
3IK15GN-SW2M / 3GN5SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 3.6 lb-in [60 Hz] 3.9 lb-in [50 Hz] 0.41 N·m [60 Hz] 0.45 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | $337.00 |
Add To Cart
Request Quote |
4IK25GN-SW2 / 4GN5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 5.7 lb-in [60 Hz] 6.8 lb-in [50 Hz] 0.65 N·m [60 Hz] 0.77 N·m [50 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | $212.00 |
Add To Cart
Request Quote |
4IK25GN-SW2T / 4GN5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 5.7 lb-in [60 Hz] 6.8 lb-in [50 Hz] 0.65 N·m [60 Hz] 0.77 N·m [50 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | $252.00 |
Add To Cart
Request Quote |
4IK25GN-SH / 4GN5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 5.7 lb-in [60 Hz] 6.8 lb-in [50 Hz] 0.65 N·m [60 Hz] 0.77 N·m [50 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | $235.00 |
Add To Cart
Request Quote |
4IK25GN-SW2M / 4GN5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 5.7 lb-in [60 Hz] 6.8 lb-in [50 Hz] 0.65 N·m [60 Hz] 0.77 N·m [50 Hz] | Rated Speed (rpm) - 300[200 VAC, 50 Hz] 360 [60 Hz] | $368.00 |
Add To Cart
Request Quote |
5IK40GN-SW2 / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 10.6 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.2 N·m [50 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | $252.00 |
Add To Cart
Request Quote |
5IK40GN-SW2T / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 10.6 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.2 N·m [50 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | $293.00 |
Add To Cart
Request Quote |
5IK40GN-SH / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 10.6 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.2 N·m [50 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
5IK40GN-SW2M / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 10.6 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.2 N·m [50 Hz] | Rated Speed (rpm) - 300[200 VAC, 50 Hz] 360 [60 Hz] | $454.00 |
Add To Cart
Request Quote |
2IK6GN-SW2 / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.77 lb-in [60 Hz] 2.1 lb-in [50 Hz] 0.2 N·m [60 Hz] 0.24 N·m [50 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-SW2M / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 1.77 lb-in [60 Hz] 2.1 lb-in [50 Hz] 0.2 N·m [60 Hz] 0.24 N·m [50 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | $306.00 |
Add To Cart
Request Quote |
3IK15GN-SW2 / 3GN6SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 4.3 lb-in [60 Hz] 4.6 lb-in [50 Hz] 0.49 N·m [60 Hz] 0.53 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $196.00 |
Add To Cart
Request Quote |
3IK15GN-SW2M / 3GN6SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 4.3 lb-in [60 Hz] 4.6 lb-in [50 Hz] 0.49 N·m [60 Hz] 0.53 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $337.00 |
Add To Cart
Request Quote |
4IK25GN-SW2 / 4GN6SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 6.9 lb-in [60 Hz] 8.1 lb-in [50 Hz] 0.78 N·m [60 Hz] 0.92 N·m [50 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | $212.00 |
Add To Cart
Request Quote |
4IK25GN-SW2T / 4GN6SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 6.9 lb-in [60 Hz] 8.1 lb-in [50 Hz] 0.78 N·m [60 Hz] 0.92 N·m [50 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | $252.00 |
Add To Cart
Request Quote |
4IK25GN-SH / 4GN6SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 6.9 lb-in [60 Hz] 8.1 lb-in [50 Hz] 0.78 N·m [60 Hz] 0.92 N·m [50 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | $235.00 |
Add To Cart
Request Quote |
4IK25GN-SW2M / 4GN6SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 6.9 lb-in [60 Hz] 8.1 lb-in [50 Hz] 0.78 N·m [60 Hz] 0.92 N·m [50 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] | $368.00 |
Add To Cart
Request Quote |
5IK40GN-SW2 / 5GN6SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 11.5 lb-in [60 Hz] 13.2 lb-in [50 Hz] 1.3 N·m [60 Hz] 1.5 N·m [50 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | $252.00 |
Add To Cart
Request Quote |
5IK40GN-SW2T / 5GN6SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 11.5 lb-in [60 Hz] 13.2 lb-in [50 Hz] 1.3 N·m [60 Hz] 1.5 N·m [50 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | $293.00 |
Add To Cart
Request Quote |
5IK40GN-SH / 5GN6SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 11.5 lb-in [60 Hz] 13.2 lb-in [50 Hz] 1.3 N·m [60 Hz] 1.5 N·m [50 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
5IK40GN-SW2M / 5GN6SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 11.5 lb-in [60 Hz] 13.2 lb-in [50 Hz] 1.3 N·m [60 Hz] 1.5 N·m [50 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] | $454.00 |
Add To Cart
Request Quote |
2IK6GN-SW2 / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.2 lb-in [60 Hz] 2.6 lb-in [50 Hz] 0.25 N·m [60 Hz] 0.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [200 VAC, 50 Hz] 240 [60 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-SW2M / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 2.2 lb-in [60 Hz] 2.6 lb-in [50 Hz] 0.25 N·m [60 Hz] 0.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [200 VAC, 50 Hz] 240 [60 Hz] | $306.00 |
Add To Cart
Request Quote |