The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
226 - 250 of 320 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft/Gear Type

  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 1/2 in. - Lead Wire - 16.8 lb-in  1.9 N·m   - 200 $246.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 1/2 in. - Lead Wire - 23 lb-in  2.6 N·m   - 144 $246.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 1/2 in. - Lead Wire - 28 lb-in  3.2 N·m   - 120 $246.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 1/2 in. - Lead Wire - 33 lb-in  3.8 N·m   - 100 $246.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 1/2 in. - Lead Wire - 41 lb-in  4.7 N·m   - 72 $258.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 1/2 in. - Lead Wire - 50 lb-in  5.7 N·m   - 60 $258.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 1/2 in. - Lead Wire - 60 lb-in  6.8 N·m   - 50 $258.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 1/2 in. - Lead Wire - 76 lb-in  8.6 N·m   - 36 $271.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 1/2 in. - Lead Wire - 88 lb-in  10 N·m   - 30 $271.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 1/2 in. - Lead Wire - 88 lb-in  10 N·m   - 24 $271.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 1/2 in. - Lead Wire - 88 lb-in  10 N·m   - 20 $271.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 1/2 in. - Lead Wire - 88 lb-in  10 N·m   - 18 $271.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 1/2 in. - Lead Wire - 88 lb-in  10 N·m   - 15 $271.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 1/2 in. - Lead Wire - 88 lb-in  10 N·m   - 12 $271.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 1/2 in. - Lead Wire - 88 lb-in  10 N·m   - 10 $271.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 1/2 in. - Lead Wire - 5.5 lb-in [60 Hz]  6.8 lb-in [50 Hz]  0.63 N·m [60 Hz]  0.77 N·m [50 Hz]   - 500 [50 Hz] 600 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 1/2 in. - Lead Wire - 6.7 lb-in [60 Hz]  8.1 lb-in [50 Hz]  0.76 N·m [60 Hz]  0.92 N·m [50 Hz]   - 500 [60 Hz] 416 [50 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 1/2 in. - Lead Wire - 11.5 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.3 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 1/2 in. - Lead Wire - 11.5 lb-in [60 Hz]  13.2 lb-in [50 Hz]  1.3 N·m [60 Hz]  1.5 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 1/2 in. - Lead Wire - 14.1 lb-in [60 Hz]  16.8 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.9 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 1/2 in. - Lead Wire - 16.8 lb-in [60 Hz]  20 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.3 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 1/2 in. - Lead Wire - 23 lb-in [60 Hz]  28 lb-in [50 Hz]  2.6 N·m [60 Hz]  3.2 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 1/2 in. - Lead Wire - 28 lb-in [60 Hz]  33 lb-in [50 Hz]  3.2 N·m [60 Hz]  3.8 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 1/2 in. - Lead Wire - 33 lb-in [60 Hz]  40 lb-in [50 Hz]  3.8 N·m [60 Hz]  4.6 N·m [50 Hz]   - 83 [50 Hz] 100 [60 Hz] $252.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 1/2 in. - Lead Wire - 41 lb-in [60 Hz]  50 lb-in [50 Hz]  4.7 N·m [60 Hz]  5.7 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] $264.00 Add To Cart
Request Quote
226 - 250 of 320 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved