Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK25GN-CW2E / 4GN180SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $231.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN18SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 22 lb-in [60 Hz] 26 lb-in [50 Hz] 2.5 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $212.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN25SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 27 lb-in [60 Hz] 32 lb-in [50 Hz] 3.1 N·m [60 Hz] 3.7 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $221.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN3.6SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 4.4 lb-in [60 Hz] 5.3 lb-in [50 Hz] 0.5 N·m [60 Hz] 0.6 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $212.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN30SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 32 lb-in [60 Hz] 39 lb-in [50 Hz] 3.7 N·m [60 Hz] 4.5 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $221.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN36SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 39 lb-in [60 Hz] 47 lb-in [50 Hz] 4.5 N·m [60 Hz] 5.4 N·m [50 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $221.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN3SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 3.6 lb-in [60 Hz] 4.4 lb-in [50 Hz] 0.41 N·m [60 Hz] 0.5 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $212.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN50SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 49 lb-in [60 Hz] 60 lb-in [50 Hz] 5.6 N·m [60 Hz] 6.8 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | $231.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 6.1 lb-in [60 Hz] 7.3 lb-in [50 Hz] 0.69 N·m [60 Hz] 0.83 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | $212.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN60SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 59 lb-in [60 Hz] 70 lb-in [50 Hz] 6.7 N·m [60 Hz] 8 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $231.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN6SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 7.3 lb-in [60 Hz] 8.8 lb-in [50 Hz] 0.83 N·m [60 Hz] 1 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $212.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN7.5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 10.6 lb-in [50 Hz] 8.8 lb-in [60 Hz] 1 N·m [60 Hz] 1.2 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $212.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN75SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $231.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN90SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $231.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E / 4GN9SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 10.6 lb-in [60 Hz] 13.2 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.5 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $212.00 |
Add To Cart
Request Quote |
4IK25GN-CW2TE / 4GN100SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $271.00 |
Add To Cart
Request Quote |
4IK25GN-CW2TE / 4GN12.5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 15 lb-in [60 Hz] 18.5 lb-in [50 Hz] 1.7 N·m [60 Hz] 2.1 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $252.00 |
Add To Cart
Request Quote |
4IK25GN-CW2TE / 4GN120SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $271.00 |
Add To Cart
Request Quote |
4IK25GN-CW2TE / 4GN150SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $271.00 |
Add To Cart
Request Quote |
4IK25GN-CW2TE / 4GN15SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 18.5 lb-in [60 Hz] 22 lb-in [50 Hz] 2.1 N·m [60 Hz] 2.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $252.00 |
Add To Cart
Request Quote |
4IK25GN-CW2TE / 4GN180SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $271.00 |
Add To Cart
Request Quote |
4IK25GN-CW2TE / 4GN18SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 22 lb-in [60 Hz] 26 lb-in [50 Hz] 2.5 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $252.00 |
Add To Cart
Request Quote |
4IK25GN-CW2TE / 4GN25SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 27 lb-in [60 Hz] 32 lb-in [50 Hz] 3.1 N·m [60 Hz] 3.7 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $261.00 |
Add To Cart
Request Quote |
4IK25GN-CW2TE / 4GN3.6SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 4.4 lb-in [60 Hz] 5.3 lb-in [50 Hz] 0.5 N·m [60 Hz] 0.6 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $252.00 |
Add To Cart
Request Quote |
4IK25GN-CW2TE / 4GN30SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Rated Torque - 32 lb-in [60 Hz] 39 lb-in [50 Hz] 3.7 N·m [60 Hz] 4.5 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $261.00 |
Add To Cart
Request Quote |