---|---|---|---|---|---|---|---|---|---|---|---|---|
2IK6GN-AW2U / 2GN3SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 0.88 lb-in 0.1 N·m | Rated Speed (rpm) - 600 | $180.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.06 lb-in 0.12 N·m | Rated Speed (rpm) - 500 | $180.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 360 | $180.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.77 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | $180.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 2.2 lb-in 0.25 N·m | Rated Speed (rpm) - 240 | $180.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN9SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 2.6 lb-in 0.3 N·m | Rated Speed (rpm) - 200 | $180.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN12.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 144 | $180.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN15SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 4.4 lb-in 0.5 N·m | Rated Speed (rpm) - 120 | $180.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN18SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 5.3 lb-in 0.6 N·m | Rated Speed (rpm) - 100 | $180.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN3SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 0.88 lb-in [60 Hz] 1.06 lb-in [50 Hz] 0.1 N·m [60 Hz] 0.12 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.06 lb-in [60 Hz] 1.23 lb-in [50 Hz] 0.12 N·m [60 Hz] 0.14 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.5 lb-in [60 Hz] 1.77 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.2 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.77 lb-in [60 Hz] 2.1 lb-in [50 Hz] 0.2 N·m [60 Hz] 0.24 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 2.2 lb-in [60 Hz] 2.6 lb-in [50 Hz] 0.25 N·m [60 Hz] 0.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN9SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 2.6 lb-in [60 Hz] 3.1 lb-in [50 Hz] 0.3 N·m [60 Hz] 0.36 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN12.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 3.7 lb-in [60 Hz] 4.4 lb-in [50 Hz] 0.42 N·m [60 Hz] 0.5 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN15SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 4.4 lb-in [60 Hz] 5.3 lb-in [50 Hz] 0.5 N·m [60 Hz] 0.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN18SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 5.3 lb-in [60 Hz] 6.2 lb-in [50 Hz] 0.6 N·m [60 Hz] 0.71 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN25SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 6.6 lb-in 0.75 N·m | Rated Speed (rpm) - 72 | $189.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN30SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 7.9 lb-in 0.9 N·m | Rated Speed (rpm) - 60 | $189.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 50 | $189.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN25SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 6.6 lb-in [60 Hz] 7.8 lb-in [50 Hz] 0.75 N·m [60 Hz] 0.89 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $191.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN30SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 7.9 lb-in [60 Hz] 9.7 lb-in [50 Hz] 0.9 N·m [60 Hz] 1.1 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $191.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 11.5 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $191.00 |
Add To Cart
Request Quote |
3IK15GN-AW2U / 3GN3SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 600 | $193.00 |
Add To Cart
Request Quote |